Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DIP28: plastic, dual in-line package; 28 leads; 2.54 mm body; 35.7 mm x 13.8 mm x 5.1 mm body
12NC: 935027010129
Details
Order
12NC: 935027010602
Details
Order
Parameter | Value |
---|---|
Application | Data Communication |
Operating Temperature (°C) | -40~85 |
Number of pins | 28 |
Parameter | Value |
---|---|
Receiver/Transmitter type | Dual UARTs |
Function | Receivers/Transmitters |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SCC2692AE1N28,129(935027010129) | Yes | Yes | No | REACH SVHC | 4277.0 | |
SCC2692AE1N28,602(935027010602) | Yes | Yes | No | REACH SVHC | 4277.0 |
Part/12NC | Safe Assure Functional Safety | FIT | MTBF | IR |
---|---|---|---|---|
SCC2692AE1N28,129 (935027010129) | - | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2692AE1N28,602 (935027010602) | - | 3.0 | 3.33333333333333E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SCC2692AE1N28,129 (935027010129) | 854231 |
SCC2692AE1N28,602 (935027010602) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SCC2692AE1N28,129 (935027010129) | - | 1998-01-30 | 1998-12-31 | SCC2692AE1A44,518 (935027000518) |
SCC2692AE1N28,602 (935027010602) | - | 1998-01-30 | 1998-12-31 | SCC2692AE1A44,518 (935027000518) |
Archived content is no longer updated and is made available for historical reference only.
The Philips Semiconductors SCC2692 Dual Universal Asynchronous Receiver/Transmitter (DUART) which is compatible with the SCN2681. It is a single-chip CMOS-LSI communications device that provides two full-duplex asynchronous receiver/transmitter channels in a single package. It interfaces directly with microprocessors and may be used in a polled or interrupt driven system.
The operating mode and data format of each channel can be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of eighteen fixed baud rates, a 16X clock derived from a programmable counter/timer, or an external 1X or 16X clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems.
Each receiver is quadruply buffered to minimize the potential of receiver over-run or to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability is provided to disable a remote DUART transmitter when the receiver buffer is full.
Also provided on the SCC2692 are a multipurpose 7-bit input port and a multipurpose 8-bit output port. These can be used as general purpose I/O ports or can be assigned specific functions (such as clock inputs or status/interrupt outputs) under program control.