SC28L92A1B Product Information|NXP

Buy Options

SC28L92A1B,528

No Longer Manufactured

12NC: 935263294528

Details

Order

SC28L92A1B,551

No Longer Manufactured

12NC: 935263294551

Details

Order

SC28L92A1B,557

No Longer Manufactured

12NC: 935263294557

Details

Order

SC28L92A1B/G,528

No Longer Manufactured

12NC: 935276102528

Details

Order

SC28L92A1B/G,557

No Longer Manufactured

12NC: 935276102557

Details

Order

SC28L92A1B/N,557

No Longer Manufactured

12NC: 935278415557

Details

Order

Operating Features

ParameterValue
Application
Data Communication
Channel
2
Operating Temperature (°C)
-40~85
ParameterValue
Number of pins
44
Receiver/Transmitter type
Dual UARTs
Function
SCC2698B

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
SC28L92A1B,528(935263294528)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
SC28L92A1B,551(935263294551)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
SC28L92A1B,557(935263294557)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
SC28L92A1B/G,528(935276102528)
Yes
Yes
No
GREACH SVHC
SC28L92A1B/G,557(935276102557)
No
No
-
REACH SVHC
SC28L92A1B/N,557(935278415557)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SC28L92A1B,528
(935263294528)
No
2
3
240
260
6.0
1.66666666666667E8
0.0
SC28L92A1B,551
(935263294551)
No
2
3
240
260
6.0
1.66666666666667E8
0.0
SC28L92A1B,557
(935263294557)
No
2
3
240
260
6.0
1.66666666666667E8
0.0
SC28L92A1B/G,528
(935276102528)
-
2
3
240
260
6.0
1.66666666666667E8
0.0
SC28L92A1B/G,557
(935276102557)
-
-
-
-
-
6.0
1.66666666666667E8
0.0
SC28L92A1B/N,557
(935278415557)
-
-
-
-
-
6.0
1.66666666666667E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SC28L92A1B,528
(935263294528)
854231
SC28L92A1B,551
(935263294551)
854231
SC28L92A1B,557
(935263294557)
854231
SC28L92A1B/G,528
(935276102528)
854231
SC28L92A1B/G,557
(935276102557)
854231
SC28L92A1B/N,557
(935278415557)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SC28L92A1B,528
(935263294528)
NOTICE
2022-04-29
2022-08-05
-
SC28L92A1B,551
(935263294551)
NOTICE
2022-04-29
2022-08-05
-
SC28L92A1B,557
(935263294557)
NOTICE
2022-04-29
2022-08-05
-
SC28L92A1B/G,528
(935276102528)
-
2001-01-30
2001-01-31
-
SC28L92A1B/G,557
(935276102557)
-
2001-01-30
2001-01-31
-
SC28L92A1B/N,557
(935278415557)
-
2002-09-30
2002-12-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SC28L92A1B,528
(935263294528)
2022-02-172022-02-18202202019DNNXP R01 and RN3 2022 1Q Misc Discontinuation Notice
SC28L92A1B,551
(935263294551)
SC28L92A1B,557
(935263294557)
SC28L92A1B,528
(935263294528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SC28L92A1B,551
(935263294551)
SC28L92A1B,557
(935263294557)

More about SC28L92

The SC28L92 is a pin and function replacement for the SCC2692 and SC26C92 operating at 3.3 V or 5 V supply with added features and deeper FIFOs. Its configuration on power-up is that of the SC26C92. Its differences from the SCC2692 and SC26C92 are: 16 character receiver, 16 character transmit FIFOs, watchdog timer for each receiver, mode register 0 is added, extended baud rate and overall faster speeds, programmable receiver and transmitter interrupts. (Neither the SC26C92 nor the SCC2692 is being discontinued.)

Pin programming will allow the device to operate with either the Motorola or Intel bus interface. The bit 3 of the MR0A register allows the device to operate in an 8 byte FIFO mode if strict compliance with the SC26C92 FIFO structure is required.

The NXP Semiconductors SC28L92 Dual Universal Asynchronous Receiver/Transmitter (DUART) is a single-chip CMOS-LSI communications device that provides two full-duplex asynchronous receiver/transmitter channels in a single package. It interfaces directly with microprocessors and may be used in a polled or interrupt driven system with modem and DMA interface.

The operating mode and data format of each channel can be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of 28 fixed baud rates; a 16x clock derived from a programmable counter/timer, or an external 1x or 16x clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems.

Each receiver and transmitter is buffered by 8 or 16 character FIFOs to minimize the potential of receiver overrun, transmitter underrun and to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability is provided via RTS/CTS signaling to disable a remote transmitter when the receiver buffer is full.

Also provided on the SC28L92 are a multipurpose 7-bit input port and a multipurpose 8-bit output port. These can be used as general purpose I/O ports or can be assigned specific functions (such as clock inputs or status/interrupt outputs) under program control.

The SC28L92 is available in three package versions: PLCC44, QFP44, and HVQFN48.

More