SC16C850VIBS Product Information|NXP

Features


1.8 V single UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA), and XScale VLIO bus interface

Package


HVQFN32: HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body

Buy Options

SC16C850VIBS,115

No Longer Manufactured

12NC: 935283087115

Details

Order

SC16C850VIBS,128

No Longer Manufactured

12NC: 935283087128

Details

Order

SC16C850VIBS,157

No Longer Manufactured

12NC: 935283087157

Details

Order

Operating Features

ParameterValue
fmax (MHz)
80
Channel
1
Features
Low power 128 Bytes FIFO, HW / SW Flow Control, IrDA, RS485
Bus interface
XScale VLIO
ParameterValue
Other features
High resolution clock prescaler, enhanced sleep, modem control, software reset
Operating Temperature (°C)
=-40 +85
Data transfer rate (Mb/s)
5
Function
UART

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SC16C850VIBS,115(935283087115)
Yes
Yes
Yes
DREACH SVHC
65.20186
SC16C850VIBS,128(935283087128)
Yes
Yes
Yes
DREACH SVHC
65.20186
SC16C850VIBS,151(935283087151)
Yes
Yes
Yes
DREACH SVHC
65.20186
SC16C850VIBS,157(935283087157)
Yes
Yes
Yes
DREACH SVHC
65.20186

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SC16C850VIBS,115
(935283087115)
-
1
1
240
260
4.0
2.5E8
0.0
SC16C850VIBS,128
(935283087128)
-
1
1
240
260
4.0
2.5E8
0.0
SC16C850VIBS,151
(935283087151)
-
1
1
240
260
4.0
2.5E8
0.0
SC16C850VIBS,157
(935283087157)
-
1
1
240
260
4.0
2.5E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SC16C850VIBS,115
(935283087115)
854231
SC16C850VIBS,128
(935283087128)
854231
SC16C850VIBS,151
(935283087151)
854231
SC16C850VIBS,157
(935283087157)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SC16C850VIBS,115
(935283087115)
-
2002-12-31
2003-06-30
SC16C850SVIBS,115
(935286785115)
SC16C850VIBS,128
(935283087128)
-
2002-12-31
2003-06-30
SC16C850SVIBS,118
(935286785118)
SC16C850VIBS,151
(935283087151)
-
2002-12-31
2003-06-30
SC16C850SVIBS,151
(935286785151)
SC16C850VIBS,157
(935283087157)
-
2002-12-31
2003-06-30
SC16C850SVIBS,157
(935286785157)

More about SC16C850VIBS

Archived content is no longer updated and is made available for historical reference only.

The SC16C850V is a 1.8 V, low power single channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. SC16C850V can be programmed to operate in extended mode where additional advanced UART features are available (see Section 6.2).The SC16C850V family UART provides enhanced UART functions with 128-byte FIFOs, modem control interface and IrDA encoder/decoder. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.

The SC16C850V with Intel XScale processor VLIO interface operates at 1.8 V and is available in the HVQFN32 package.

More