SC16C850IBS Product Information|NXP

Buy Options

SC16C850IBS,128

No Longer Manufactured

12NC: 935283103128

Details

Order

SC16C850IBS,157

No Longer Manufactured

12NC: 935283103157

Details

Order

SC16C850IBS/Q900,5

No Longer Manufactured

12NC: 935292754528

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
2.5 V to 3.3 V UART, 16 mode or 68 mode parallel bus interface
Number of pins
32
ParameterValue
Package Style
HVQFN
Mean time between failures
250000000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SC16C850IBS,128(935283103128)
Yes
Yes
Yes
DREACH SVHC
65.2021
SC16C850IBS,151(935283103151)
Yes
Yes
Yes
DREACH SVHC
65.2021
SC16C850IBS,157(935283103157)
Yes
Yes
Yes
DREACH SVHC
65.2021
SC16C850IBS/Q900,5(935292754528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
64.8021

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SC16C850IBS,128
(935283103128)
-
1
1
240
260
4.0
2.5E8
0.0
SC16C850IBS,151
(935283103151)
-
1
1
240
260
4.0
2.5E8
0.0
SC16C850IBS,157
(935283103157)
-
1
1
240
260
4.0
2.5E8
0.0
SC16C850IBS/Q900,5
(935292754528)
No
2
2
240
260
4.0
2.5E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SC16C850IBS,128
(935283103128)
854231
SC16C850IBS,151
(935283103151)
854231
SC16C850IBS,157
(935283103157)
854231
SC16C850IBS/Q900,5
(935292754528)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SC16C850IBS,128
(935283103128)
-
1999-01-30
1999-12-31
SC16C850IBS/Q900,5
(935292754528)
SC16C850IBS,151
(935283103151)
-
1999-01-30
1999-12-31
SC16C850IBS/Q900,5
(935292754528)
SC16C850IBS,157
(935283103157)
-
1999-01-30
1999-12-31
SC16C850IBS/Q900,5
(935292754528)
SC16C850IBS/Q900,5
(935292754528)
NOTICE
2019-06-01
2020-06-01
SC16C850SVIBS,115
(935286785115)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SC16C850IBS/Q900,5
(935292754528)
2018-05-312018-06-01201805040DNDiscontinuation Notice R01 and RN3

More about SC16C850

The SC16C850 is a 2.5 V to 3.3 V, low power, single channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. The SC16C850 is functionally (software) compatible with the SC16C650B. SC16C850 can be programmed to operate in extended mode where additional advanced UART features are available. The SC16C850 UART provides enhanced UART functions with 128-byte FIFOs, modem control interface, and IrDA encoder/decoder. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics.

The SC16C850IBS with Intel (16 mode) or Motorola (68 mode) bus host interface operates at 2.5 V to 3.3 V and is available in a very small (Micro-UART) HVQFN32 package.

The SC16C850IET with Intel (16 mode) bus host interface operates at 2.5 V to 3.3 V and is available in a very small TFBGA36 package.

More