Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.), with 64-byte FIFOs and infrared (IrDA) encoder/decoder
LFBGA64: plastic low profile fine-pitch ball grid array package; 64 balls; body 6 x 6 x 1.05 mm
12NC: 935279071528
Details
Order
12NC: 935279071551
Details
Order
12NC: 935279071557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SC16C654BIEC,528(935279071528) | Yes | Yes | Yes | REACH SVHC | 86.57827999999999 | |
SC16C654BIEC,551(935279071551) | Yes | Yes | Yes | REACH SVHC | 86.57827999999999 | |
SC16C654BIEC,557(935279071557) | Yes | Yes | Yes | REACH SVHC | 86.57827999999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
SC16C654BIEC,528 (935279071528) | - | 2 | 240 | 260 | |
SC16C654BIEC,551 (935279071551) | - | 2 | 240 | 260 | |
SC16C654BIEC,557 (935279071557) | - | 2 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SC16C654BIEC,528 (935279071528) | 854231 |
SC16C654BIEC,551 (935279071551) | 854231 |
SC16C654BIEC,557 (935279071557) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SC16C654BIEC,528 (935279071528) | - | 2005-06-30 | 2005-12-31 | SC16C654BIBS,528 (935279073528) |
SC16C654BIEC,551 (935279071551) | - | 2005-06-30 | 2005-12-31 | SC16C654BIBS,551 (935279073551) |
SC16C654BIEC,557 (935279071557) | - | 2011-12-31 | 2012-06-30 | SC16C654BIBS,551 (935279073551) |
Archived content is no longer updated and is made available for historical reference only.
The SC16C654B/654DB is a Quad Universal Asynchronous Receiver and Transmitter (QUART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. It comes with an Intel or Motorola interface.
The SC16C654B/654DB is pin compatible with the ST16C654 and TL16C754 and it will power-up to be functionally equivalent to the 16C454. Programming of control registers enables the added features of the SC16C654B/654DB. Some of these added features are the 64-byte receive and transmit FIFOs, automatic hardware or software flow control and infrared encoding/decoding. The selectable auto-flow control feature significantly reduces software overload and increases system efficiency while in FIFO mode by automatically controlling serial data flow using RTS output and CTS input signals. The SC16C654B/654DB also provides DMA mode data transfers through FIFO trigger levels and the TXRDY and RXRDY signals. (TXRDY and RXRDY signals are not available in the HVQFN48 package.) On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loop-back capability allows on-board diagnostics.
The SC16C654B/654DB operates at 5 V, 3.3 V and 2.5 V, and the industrial temperature range, and is available in plastic PLCC68, LQFP64, HVQFN48 and LFBGA64 packages.
On the HVQFN48 package, only channel C has all the modem pins. Channel A and channel B have only RTS and CTS pins, and channel D does not have any modem pin.