SOT686-1: LFBGA64 | NXP Semiconductors

SOT686-1: LFBGA64


Overview

plastic low profile fine-pitch ball grid array package; 64 balls; body 6 x 6 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA64 surface mount bottom LFBGA 64 plastic
Manufacture Code Reference Codes Issue Date
SOT686 2002-03-11
Part Description Quick access
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.), with 64-byte FIFOs and infrared (IrDA) encoder/decoder