Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935276668512
Details
Order
12NC: 935276668518
Details
Order
12NC: 935276668529
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SC16C554DBIA68,512(935276668512) | Yes | Yes | Yes | REACH SVHC | 4723.0 | |
SC16C554DBIA68,518(935276668518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 4723.0 | |
SC16C554DBIA68,529(935276668529) | Yes | Yes | Yes | REACH SVHC | 4723.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SC16C554DBIA68,512 (935276668512) | No | 3 | 3 | 225 | 245 | 2.0 | 5.0E8 | 0.0 |
SC16C554DBIA68,518 (935276668518) | No | 3 | 3 | 225 | 245 | 2.0 | 5.0E8 | 0.0 |
SC16C554DBIA68,529 (935276668529) | No | 3 | 3 | 225 | 245 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SC16C554DBIA68,512 (935276668512) | 854231 |
SC16C554DBIA68,518 (935276668518) | 854231 |
SC16C554DBIA68,529 (935276668529) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SC16C554DBIA68,512 (935276668512) | - | 2018-01-24 | 2018-07-24 | SC16C554DBIA68,518 (935276668518) |
SC16C554DBIA68,518 (935276668518) | NOTICE | 2022-03-30 | 2022-06-30 | SC16C554DBIB64,157 (935276669157) |
SC16C554DBIA68,529 (935276668529) | - | 2018-01-24 | 2018-07-24 | SC16C554DBIA68,518 (935276668518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SC16C554DBIA68,518 (935276668518) | 2021-06-30 | 2021-07-01 | 202106026DN | NXP HPA R01 PLCC44 52 68 and 84 Pin Package Discontinuation |
SC16C554DBIA68,512 (935276668512) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SC16C554DBIA68,518 (935276668518) | ||||
SC16C554DBIA68,529 (935276668529) |
The SC16C554B/554DB is a 4-channel Universal Asynchronous Receiver and Transmitter (QUART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. It comes with an Intel (16 mode) or Motorola (68 mode) interface.
The SC16C554B/554DB is pin compatible with the ST16C554 and TL16C554 and it will power-up to be functionally equivalent to the 16C454. Programming of control registers enables the added features of the SC16C554B/554DB. Some of these added features are the 16-byte receive and transmit FIFOs, four receive trigger levels. The SC16C554B/554DB also provides DMA mode data transfers through FIFO trigger levels and the TXRDY and RXRDY signals. (TXRDY and RXRDY signals are not available in the HVQFN48 package.) On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.
The SC16C554B/554DB operates at 5 V, 3.3 V and 2.5 V, and the industrial temperature range, and is available in plastic PLCC68, LQFP64, LQFP80, and HVQFN48 packages. On the HVQFN48 package only, channel C has all the modem pins. Channels A and B have only RTSn and CTSn pins and channel D does not have any modem pin.