Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935270070128
Details
Order
12NC: 935270070151
Details
Order
12NC: 935270070157
Details
Order
Part/12NC | PbFree | EU RoHS | REACH SVHC |
---|---|---|---|
SC16C550IB48,128(935270070128) | No | No | REACH SVHC |
SC16C550IB48,151(935270070151) | No | No | REACH SVHC |
SC16C550IB48,157(935270070157) | No | No | REACH SVHC |
Part/12NC | Safe Assure Functional Safety |
---|---|
SC16C550IB48,128 (935270070128) | - |
SC16C550IB48,151 (935270070151) | - |
SC16C550IB48,157 (935270070157) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SC16C550IB48,128 (935270070128) | 999999 |
SC16C550IB48,151 (935270070151) | 999999 |
SC16C550IB48,157 (935270070157) | 999999 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SC16C550IB48,128 (935270070128) | - | 2004-03-31 | 2004-06-30 | SC16C550BIB48,128 (935274388128) |
SC16C550IB48,151 (935270070151) | - | 2004-03-31 | 2004-06-30 | - |
SC16C550IB48,157 (935270070157) | - | 2004-03-31 | 2004-06-30 | SC16C550BIB48,157 (935274388157) |
Archived content is no longer updated and is made available for historical reference only.