Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN: plastic thermal enhanced very thin quad flat package; no leads; 184 terminals; body 12 x 12 x 0.85 mm
12NC: 935428569557
Details
Order
12NC: 935428569528
Details
Order
12NC: 935428468557
Details
Order
12NC: 935428568557
Details
Order
12NC: 935428468528
Details
Order
12NC: 935428568528
Details
Order
12NC: 935371941557
Details
Order
12NC: 935371941528
Details
Order
12NC: 935347737557
Details
Order
12NC: 935371067557
Details
Order
12NC: 935347737528
Details
Order
12NC: 935371067528
Details
Order
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SAF775DHN/N208W/AK (935428569557) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208WAMP (935428569528) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208WK (935428468557) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208W/KK (935428568557) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208WMP (935428468528) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208W/MP (935428568528) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208Z/AK (935371941557) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208ZAMP (935371941528) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208ZK (935347737557) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208Z/KK (935371067557) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208ZMP (935347737528) | No | 3 | 3 | 240 | 260 |
SAF775DHN/N208Z/MP (935371067528) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
SAF775DHN/N208W/AK (935428569557) | 854231 | |
SAF775DHN/N208WAMP (935428569528) | 854231 | |
SAF775DHN/N208WK (935428468557) | 854231 | |
SAF775DHN/N208W/KK (935428568557) | 854231 | |
SAF775DHN/N208WMP (935428468528) | 854231 | |
SAF775DHN/N208W/MP (935428568528) | 854231 | |
SAF775DHN/N208Z/AK (935371941557) | 854231 | - |
SAF775DHN/N208ZAMP (935371941528) | 854231 | - |
SAF775DHN/N208ZK (935347737557) | 854231 | - |
SAF775DHN/N208Z/KK (935371067557) | 854231 | - |
SAF775DHN/N208ZMP (935347737528) | 854231 | - |
SAF775DHN/N208Z/MP (935371067528) | 854231 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SAF775DHN/N208Z/AK (935371941557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SAF775DHN/N208ZAMP (935371941528) | ||||
SAF775DHN/N208ZK (935347737557) | ||||
SAF775DHN/N208Z/KK (935371067557) | ||||
SAF775DHN/N208ZMP (935347737528) | ||||
SAF775DHN/N208Z/MP (935371067528) |