Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP144: plastic thermal enhanced low profile quad flat package; 144 leads; body 20 x 20 x 1.4 mm; exposed die pad
12NC: 935287666518
Details
Order
12NC: 935287666557
Details
Order
12NC: 935290669518
Details
Order
12NC: 935290669557
Details
Order
12NC: 935290672518
Details
Order
12NC: 935290672557
Details
Order
12NC: 935294677518
Details
Order
12NC: 935294677557
Details
Order
12NC: 935294682518
Details
Order
12NC: 935294682557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Terrestrial digital radio processor |
Parameter | Value |
---|---|
Number of pins | 144 |
Package Style | HLQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SAF3560HV/V1000,51(935287666518) | No | No | - | REACH SVHC | - | |
SAF3560HV/V1000,55(935287666557) | No | No | - | REACH SVHC | - | |
SAF3560HV/V1101,51(935290669518) | Yes | Yes | Yes | REACH SVHC | 1353.58 | |
SAF3560HV/V1101,55(935290669557) | Yes | Yes | Yes | REACH SVHC | 1353.58 | |
SAF3560HV/V1103,51(935290672518) | Yes | Yes | Yes | REACH SVHC | 1353.58 | |
SAF3560HV/V1103,55(935290672557) | Yes | Yes | Yes | REACH SVHC | 1353.58 | |
SAF3560HV/V1104,51(935294677518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1353.58 | |
SAF3560HV/V1104,55(935294677557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1353.58 | |
SAF3560HV/V1105,51(935294682518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1353.58 | |
SAF3560HV/V1105,55(935294682557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1353.58 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SAF3560HV/V1000,51 (935287666518) | - | - | - | - | - |
SAF3560HV/V1000,55 (935287666557) | - | - | - | - | - |
SAF3560HV/V1101,51 (935290669518) | No | 3 | 3 | 225 | 260 |
SAF3560HV/V1101,55 (935290669557) | No | 3 | 3 | 225 | 260 |
SAF3560HV/V1103,51 (935290672518) | No | 3 | 3 | 225 | 260 |
SAF3560HV/V1103,55 (935290672557) | No | 3 | 3 | 225 | 260 |
SAF3560HV/V1104,51 (935294677518) | No | 3 | 3 | 225 | 260 |
SAF3560HV/V1104,55 (935294677557) | No | 3 | 3 | 225 | 260 |
SAF3560HV/V1105,51 (935294682518) | No | 3 | 3 | 225 | 260 |
SAF3560HV/V1105,55 (935294682557) | No | 3 | 3 | 225 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
SAF3560HV/V1000,51 (935287666518) | 854231 | |
SAF3560HV/V1000,55 (935287666557) | 854231 | |
SAF3560HV/V1101,51 (935290669518) | 854231 | - |
SAF3560HV/V1101,55 (935290669557) | 854231 | - |
SAF3560HV/V1103,51 (935290672518) | 854231 | - |
SAF3560HV/V1103,55 (935290672557) | 854231 | - |
SAF3560HV/V1104,51 (935294677518) | 854231 | - |
SAF3560HV/V1104,55 (935294677557) | 854231 | - |
SAF3560HV/V1105,51 (935294682518) | 854231 | - |
SAF3560HV/V1105,55 (935294682557) | 854231 | - |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SAF3560HV/V1000,55 (935287666557) | - | 2007-06-30 | 2007-12-31 | - |
SAF3560HV/V1101,51 (935290669518) | NOTICE | 2018-05-31 | 2018-11-30 | - |
SAF3560HV/V1101,55 (935290669557) | NOTICE | 2018-05-31 | 2018-11-30 | - |
SAF3560HV/V1103,51 (935290672518) | NOTICE | 2018-05-31 | 2018-11-30 | - |
SAF3560HV/V1103,55 (935290672557) | NOTICE | 2018-05-31 | 2018-11-30 | - |
SAF3560HV/V1104,51 (935294677518) | - | - | - | None |
SAF3560HV/V1104,55 (935294677557) | - | - | - | None |
SAF3560HV/V1105,51 (935294682518) | - | - | - | None |
SAF3560HV/V1105,55 (935294682557) | - | - | - | None |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SAF3560HV/V1104,51 (935294677518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SAF3560HV/V1104,55 (935294677557) | ||||
SAF3560HV/V1105,51 (935294682518) | ||||
SAF3560HV/V1105,55 (935294682557) | ||||
SAF3560HV/V1101,51 (935290669518) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
SAF3560HV/V1101,55 (935290669557) | ||||
SAF3560HV/V1103,51 (935290672518) | ||||
SAF3560HV/V1103,55 (935290672557) | ||||
SAF3560HV/V1101,55 (935290669557) | 2018-02-02 | 2018-02-12 | 201801029I | Changing Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages. |
SAF3560HV/V1103,55 (935290672557) | ||||
SAF3560HV/V1104,55 (935294677557) | ||||
SAF3560HV/V1105,55 (935294682557) |
The SAF3560 is a digital radio processor that demodulates and processes digital terrestrial baseband signals, such as HD Radio signals, into audio signals and digital data signals.
Major benefits of terrestrial radio processor systems with SAF3560 are:
System designers can add digital terrestrial radio capability in a simple and inexpensive way through the SAF3560. The SAF3560 decodes digital radio input to provide digital audio and also processes digital data. Multiple interfaces give flexibility while integrating the SAF3560 into the receiver system.
IMPORTANT: For additional information and sample availability, contact your local Sales Office or Authorized Distributor.