SOT612-4: HLQFP144 | NXP Semiconductors

SOT612-4: HLQFP144


Overview

plastic thermal enhanced low profile quad flat package; 144 leads; body 20 x 20 x 1.4 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP144 surface mount quad HLQFP 20 x 20 x 1.4 144 plastic
Manufacture Code Reference Codes Issue Date
SOT612 MS-026(JEDEC 2008-01-18
Part Description Quick access
Terrestrial digital radio processor
Terrestrial digital radio processor