Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body
12NC: 935275282112
Details
Order
12NC: 935275282118
Details
Order
12NC: 933995410118
Details
Order
12NC: 933995410602
Details
Order
12NC: 935278635112
Details
Order
12NC: 935278635118
Details
Order
Parameter | Value |
---|---|
Function | IF Subsystem |
IF bandwidth [max] | 25 |
VCC [min] (V) | 4.5 |
VCC [max] (V) | 8 |
Parameter | Value |
---|---|
ICC [max] (mA) | 4@6 V |
12 dB SINAD fdev=8 kHz | -120 |
Data rate (Mbps) | 1.5 |
RSSI dynamic range [typ] (dB) | 80 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
SA614AD/01,112(935275282112) | Yes | Yes | No | REACH SVHC | |
SA614AD/01,118(935275282118) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | |
SA614AD,118(933995410118) | No | No | - | REACH SVHC | |
SA614AD,602(933995410602) | No | No | - | REACH SVHC | |
SA614AD/N,112(935278635112) | No | No | - | REACH SVHC | |
SA614AD/N,118(935278635118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SA614AD/01,112 (935275282112) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
SA614AD/01,118 (935275282118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
SA614AD,118 (933995410118) | - | - | - | - | - | 2.0 | 5.0E8 | 0.0 |
SA614AD,602 (933995410602) | - | - | - | - | - | 2.0 | 5.0E8 | 0.0 |
SA614AD/N,112 (935278635112) | - | - | - | - | - | 2.0 | 5.0E8 | 0.0 |
SA614AD/N,118 (935278635118) | - | - | - | - | - | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SA614AD/01,112 (935275282112) | 854239 |
SA614AD/01,118 (935275282118) | 854239 |
SA614AD,118 (933995410118) | 854239 |
SA614AD,602 (933995410602) | 854239 |
SA614AD/N,112 (935278635112) | 854239 |
SA614AD/N,118 (935278635118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SA614AD/01,112 (935275282112) | NOTICE | 2018-08-31 | 2018-11-30 | SA614AD/01,118 (935275282118) |
SA614AD/01,118 (935275282118) | NOTICE | 2022-11-18 | 2023-08-18 | - |
SA614AD,118 (933995410118) | - | 2008-03-30 | 2008-06-30 | SA614AD/01,118 (935275282118) |
SA614AD,602 (933995410602) | - | 2008-03-30 | 2008-06-30 | SA614AD/01,112 (935275282112) |
SA614AD/N,112 (935278635112) | - | 2002-09-30 | 2002-12-31 | - |
SA614AD/N,118 (935278635118) | - | 2002-09-30 | 2002-12-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SA614AD/01,118 (935275282118) | 2022-08-18 | 2022-08-19 | 202208013DN | RC3 Process Discontinuation |
SA614AD/01,112 (935275282112) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
The SA614A is an improved monolithic low-power FM IF system. It incorporates two limiting intermediate frequency amplifiers, quadrature detector, muting, logarithmic received signal strength indicator, and voltage regulator. The SA614A features higher IF bandwidth (25 MHz) and temperature compensated RSSI and limiters permitting higher performance application compared with the SA604. The SA614A is available in a SO (surface‑mounted miniature) package.