SA604AHR Product Information|NXP

Buy Options

Operating Features

ParameterValue
Function
IF Subsystem
IF bandwidth [max]
25
VCC [min] (V)
4.5
VCC [max] (V)
8
ParameterValue
ICC [max] (mA)
4@6 V
12 dB SINAD fdev=8 kHz
-120
Data rate (Mbps)
1.5
RSSI dynamic range [typ] (dB)
90

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SA604AHRX(935306145115)
Yes
Yes
Yes
DREACH SVHC
0.0
SA604AHRZ(935306145147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
14.869

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SA604AHRX
(935306145115)
-
1
1
240
260
SA604AHRZ
(935306145147)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SA604AHRX
(935306145115)
854239
SA604AHRZ
(935306145147)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SA604AHRZ
(935306145147)
NOTICE
2020-03-01
2020-06-01
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SA604AHRZ
(935306145147)
2019-05-302019-05-31201905028DNDiscontinuation for NXP R01 High Performance Analog and RN3 Secure Interface Devices

More about SA604A

The SA604A is an improved monolithic low-power FM IF system incorporating two limiting intermediate frequency amplifiers, quadrature detector, muting, logarithmic received signal strength indicator, and voltage regulator. The SA604A features higher IF bandwidth (25 MHz) and temperature compensated RSSI and limiters providing wide RSSI dynamic range, high IF/limiter gain and overall stability. The SA604A is available in an SO16 (surface-mounted miniature) and HXQFN16 package.