S9S12HY64J0VLL Product Information|NXP

Features


16-bit MCU, S12 core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

S9S12HY64J0VLL

Active

12NC: 935319497557

Details

Order

Order from distributors

S9S12HY64J0VLLR

Active

12NC: 935319497528

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
64
RAM (kB)
4
EEPROM (kB)
4
Operating Frequency [Max] (MHz)
32
CAN
1
ParameterValue
SPI
1
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
4.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
GPIO
80

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12HY64J0VLL(935319497557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2
S9S12HY64J0VLLR(935319497528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12HY64J0VLL
(935319497557)
No
3
260
40
S9S12HY64J0VLLR
(935319497528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12HY64J0VLL
(935319497557)
854231
3A991A2
S9S12HY64J0VLLR
(935319497528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12HY64J0VLL
(935319497557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12HY64J0VLLR
(935319497528)
S9S12HY64J0VLL
(935319497557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12HY64J0VLLR
(935319497528)
S9S12HY64J0VLL
(935319497557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments

More about S12HY

The S12HY family of CAN MCUs offers enhanced 16-bit performance and customized features, such as LCD driver and stepper motor driver, for cost-effective instrument cluster applications—helping you design for emerging markets in the automotive industry.