S912XHZ256F1MAG Product Information|NXP

Features


16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+125degC, Automotive Qualified, QFP 144

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

S912XHZ256F1MAG

End of Life

12NC: 935325419557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912XHZ256F1MAG(935325419557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912XHZ256F1MAG
(935325419557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912XHZ256F1MAG
(935325419557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912XHZ256F1MAG
(935325419557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912XHZ256F1MAG
(935325419557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12XHZ

The industry's first instrumentation cluster MCU with on-chip TFT display driver revamps graphic display capabilities in the low-end automotive dashboard realm.

Our MC9S12XHZ family drives up to six analog gauges, dot matrix displays, LCDs and high-resolution color TFT displays.

S12XHZ complements the S12HZ family's high integration of systems and features:

  • More memory
  • More CAN channels
  • More IIC channels
  • More stepper stall detectors (SSD)
  • Faster bus frequency
  • XGATE coprocessor
More