Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935504618598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
RDBESS772BJBEVB(935504618598) | Not Available | Non-Compliant | Not Available | Non-Compliant | 54431.08 |
Part/12NC | Safe Assure Functional Safety |
---|---|
RDBESS772BJBEVB (935504618598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
RDBESS772BJBEVB (935504618598) | 847330 |
Available to selected customers only (non-disclosure agreement (NDA) required), please contact support or your local sales representative for more information.
The BJB - RDBESS772BJBEVB is a battery junction box (BJB) reference design with electrical transport protocol link (ETPL) communication. This board contains two MC33772 battery sensors for redundant high voltage and current measurements and performs isolation measurements.
The board is equipped with a shunt resistor for current measurements, and it is also prepared for a Hall sensor connection. The programmable gain amplification makes it possible to keep 0.5 % measurement accuracy for a few Ampere to 500 Ampere. This board is part of the RD-BESS1500BUN reference design bundle.