Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
1500 V Battery Energy Storage Reference Design
12NC: 935504628598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
RD-BESS1500BUN(935504628598) | Not Available | Non-Compliant | Not Available | Non-Compliant | 54431.08 |
Part/12NC | Safe Assure Functional Safety |
---|---|
RD-BESS1500BUN (935504628598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
RD-BESS1500BUN (935504628598) | 847150 | 5A992C | G192101 |
Available to selected customers only (non-disclosure agreement (NDA) required), please contact support or your local sales representative for more information.
The NXP ESS is a production-grade battery management system reference design. It is an IEC 61508 and IEC 60730 compliant architecture of up to 1500 V intended for a variety of high-voltage battery management solutions for utility, commercial, industrial and residential energy storage. NXP ESS is a complete hardware, software and safety package encompassing product safety libraries and documentation considering pre-certification for IEC 61508 SIL-2 and IEC 60730 Class B.