PXAS37KBA Product Information|NXP

Buy Options

PXAS37KBA,512

No Longer Manufactured

12NC: 935262377512

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
XA 16-bit microcontroller family
Number of pins
68
ParameterValue
Package Style
PLCC
Product category
230-OTP/ROM-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
PXAS37KBA,512(935262377512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
PXAS37KBA,529(935262377529)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PXAS37KBA,512
(935262377512)
No
3
3
225
245
2.84
2.58397932816537E8
0.0
PXAS37KBA,529
(935262377529)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PXAS37KBA,512
(935262377512)
854231
PXAS37KBA,529
(935262377529)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PXAS37KBA,512
(935262377512)
-
1999-01-30
1999-12-31
None
PXAS37KBA,529
(935262377529)
-
2013-09-30
2013-12-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PXAS37KBA,512
(935262377512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PXAS37KBA

The XA-S3 device is a member of NXP® Semiconductors' XA (eXtended Architecture) family of high performance 16‑bit single‑chip microcontrollers.

The XA-S3 device combines many powerful peripherals on one chip. With its high performance A/D converter, timers/counters, watchdog, Programmable Counter Array (PCA), I²C interface, dual UARTs, and multiple general purpose I/O ports, it is suited for general multipurpose high performance embedded control functions.