Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935262383512
Details
Order
12NC: 935262383518
Details
Order
12NC: 935262383529
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | XA 16-bit microcontroller family |
Number of pins | 68 |
Parameter | Value |
---|---|
Package Style | PLCC |
Product category | 230-OTP/ROM- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PXAS30KBA,512(935262383512) | Yes | Yes | Yes | REACH SVHC | |
PXAS30KBA,518(935262383518) | Yes | Yes | Yes | REACH SVHC | |
PXAS30KBA,529(935262383529) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PXAS30KBA,512 (935262383512) | No | 3 | 3 | 225 | 245 | 2.84 | 2.58397932816537E8 | 0.0 |
PXAS30KBA,518 (935262383518) | No | 3 | 3 | 225 | 245 | 2.84 | 2.58397932816537E8 | 0.0 |
PXAS30KBA,529 (935262383529) | - | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PXAS30KBA,512 (935262383512) | 854231 |
PXAS30KBA,518 (935262383518) | 854231 |
PXAS30KBA,529 (935262383529) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PXAS30KBA,512 (935262383512) | - | 2009-12-31 | 2015-12-31 | None |
PXAS30KBA,518 (935262383518) | - | 2005-03-31 | 2005-06-30 | None |
PXAS30KBA,529 (935262383529) | - | 2009-06-30 | 2009-12-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PXAS30KBA,512 (935262383512) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
PXAS30KBA,518 (935262383518) |
The XA-S3 device is a member of NXP® Semiconductors' XA (eXtended Architecture) family of high performance 16‑bit single‑chip microcontrollers.
The XA-S3 device combines many powerful peripherals on one chip. With its high performance A/D converter, timers/counters, watchdog, Programmable Counter Array (PCA), I²C interface, dual UARTs, and multiple general purpose I/O ports, it is suited for general multipurpose high performance embedded control functions.