PTN5100DBS Product Information|NXP

PTN5100DBS

No Longer Manufactured

PTN5100DBS

No Longer Manufactured

Buy Options

PTN5100DBSAZ

No Longer Manufactured

12NC: 935306667167

Details

Order

PTN5100DBSHP

No Longer Manufactured

12NC: 935306667128

Details

Order

PTN5100DBSZ

No Longer Manufactured

12NC: 935306667131

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PTN5100DBSAZ(935306667167)
Yes
Yes
Yes
DREACH SVHC
0.0
PTN5100DBSBZ(935306667537)
Yes
Yes
Yes
DREACH SVHC
45.260428000000005
PTN5100DBSHP(935306667128)
Yes
Yes
Yes
DREACH SVHC
46.4016
PTN5100DBSZ(935306667131)
Yes
Yes
Yes
DREACH SVHC
0.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PTN5100DBSAZ
(935306667167)
No
-
-
-
-
PTN5100DBSBZ
(935306667537)
No
3
3
240
260
PTN5100DBSHP
(935306667128)
No
1
1
240
260
PTN5100DBSZ
(935306667131)
No
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PTN5100DBSAZ
(935306667167)
854239
PTN5100DBSBZ
(935306667537)
854239
PTN5100DBSHP
(935306667128)
854239
PTN5100DBSZ
(935306667131)
854239

More about PTN5100D

PTN5100D is a single port USB Type-C Power Delivery (PD) PHY and Protocol IC that provides Type-C Configuration channel interface and USB PD Physical and Protocol layer functions to a System PD Port Policy Controller (Policy Engine and Device Policy Manager, Alternate mode controller). It complies with USB PD and Type-C specifications. PTN5100D is architected to deliver robust performance, compliant behavior, configurability and system implementation flexibility that are essential to tide over interoperability and compliance hurdles in the platform applications.

PTN5100D can support system realization of the following PD roles: (i) Consumer only (ii) Consumer/Provider. Further, it is register programmed to operate in Type-C specific Upstream Facing Port (UFP). It can work along with the PD policy controller to operate in other modes (DFP, DRP).

PTN5100D operates from platform power supply VDD, or it can also be powered from USB power VBUS directly. The host interface operates on VIO supply to facilitate interfacing to systems that use IO supply rail different from VDD supply rail.

It provides SPI/I²C interface for system host control/status update. The interface choice is pre- configured in NXP factory.

PTN5100D is available in a small footprint package option: HVQFN20 4 mm x 4 mm, 0.5 mm pitch.

More