PTN3700EV Product Information|NXP

PTN3700EV

No Longer Manufactured

PTN3700EV

No Longer Manufactured

Buy Options

PTN3700EV,518

No Longer Manufactured

12NC: 935284074518

Details

Order

Operating Features

ParameterValue
Early Failure Rate
0
Mean time between failures
250000000
Failures in time
4

Environmental

Part/12NCPbFreeEU RoHSREACH SVHC
PTN3700EV,518(935284074518)
No
No
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyFITMTBFIR
PTN3700EV,518
(935284074518)
-
4.0
2.5E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PTN3700EV,518
(935284074518)
854239

More about PTN3700EV

The PTN3700 is a 1.8 V simple mobile interface link bridge IC which can function both as a transmitter-serializer or a receiver-deserializer for RGB888 video data. When configured as transmitter (using input pin TX/RX), the PTN3700 serializes parallel CMOS video input data into 1, 2 or 3 subLVDS-based high-speed serial data channels. When configured as receiver, the PTN3700 deserializes up to 3 high-speed serial data channels into parallel CMOS video data signals.

The parallel interface of the PTN3700 is based on the conventional and widely used 24-bit wide data bus for RGB video data, plus active LOW HS (Horizontal Synchronization) and VS (Vertical Synchronization) signals and an active HIGH DE (Data Enable) signal. An additional two auxiliary bits A[1:0] are provided to permit signaling of miscellaneous status or mode information across the link to the display. The serial interface link of the PTN3700 is based on the open Simple Mobile Interface Link (SMILi) definition. In order to keep power low while accommodating various display sizes (e.g., up to 24-bit, 60 frames per second XVGA), the number of high-speed serial channels (‘lanes’) is configurable from 1 to 3 depending on the bandwidth needed. The data link speed is determined by the PCLK (Pixel Clock) rate and the number of serial channels selected.

In order to maintain a low power profile, the PTN3700 has three power modes, determined by detection of an active input clock and by shutdown pin XSD. In Shutdown mode (XSD = LOW), the PTN3700 is completely inactive and consumes a minimum of current. In Standby mode (XSD = HIGH), the device is ready to switch to Active mode as soon as an active input clock signal is detected and assume normal link operation.

In Transmitter mode, the PTN3700 performs parity calculation on the input data (R[7:0], G[7:0], B[7:0] plus HS, VS and DE data bits) and adds an odd parity bit CP to the serial transmitted data stream. The PTN3700 in Receiver mode also integrates a parity checking function, which checks for odd parity across the decoded input word (R[7:0], G[7:0], B[7:0] plus HS, VS and DE data bits) and indicates whether a parity error has occurred on its CPO out pin (active HIGH). When a parity error occurs, the most recent error-free pixel data will be output instead of the received invalid pixel data.

PTN3700 in Receiver mode offers an optional advanced frame mixing feature, which allows 18-bit displays to effectively display 24-bit color resolution by applying a pixel data processing algorithm to the 24-bit video input data.

One of two serial transmission methods is selectable: pseudo source synchronous transmission based on the pixel clock, or true source synchronous transmission based on the bit clock. The latter uses a methodology characterized by zero overhead and operation guaranteed free from false pixel synchronization.

The PTN3700 automatically rotates the order of the essential signals (parallel CMOS and high-speed serial data and clock) depending on whether it is operating as transmitter or as receiver (using pin TX/RX). In addition, two Pinning Select bits (inputs PSEL[1:0]) allow for four additional signal order configurations. This allows for various topologies of printed circuit board or flex foil layout without crossing of traces and enables the easy introduction of PTN3700 into an existing ‘parallel’ design avoiding board re-layout.

The PTN3700 is available in a 56-ball VFBGA package and operates across a temperature range of -40 °C to +85 °C.