Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HBGA456: plastic thermal enhanced ball grid array package; 456 balls; body 27 x 27 x 1.75 mm; heatsink
12NC: 935281012557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Connected media processor |
Parameter | Value |
---|---|
Number of pins | 456 |
Package Style | HBGA |
Part/12NC | PbFree | EU RoHS | REACH SVHC |
---|---|---|---|
PNX1701EH,557(935281012557) | No | No | REACH SVHC |
Part/12NC | Safe Assure Functional Safety |
---|---|
PNX1701EH,557 (935281012557) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PNX1701EH,557 (935281012557) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PNX1701EH,557 (935281012557) | - | 2015-06-30 | 2016-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.
Continuing a tradition of low-cost, high-performance, real-time media processors, the Nexperia PNX1700 handles popular video, audio, graphics, and communications standards such as H.264,Windows Media Technology, DivX, MPEG-2, MPEG-4, MP3, Dolby Digital, TCP I/P, Ethernet, and Universal PnP. Doubling the performance of the PNX1500, the PNX1700 also decodes HD video formats including WMV9, MPEG-2, and DivX-HD. Support for simultaneous encode/decode of MPEG-2 or MPEG-4 formats enables features such as watch/record and time-shifting in DVRs. The PNX1700 maintains 100% pin compatibility with the PNX1500, ensuring design re-use as well as an instant performance boost for existing PNX1500 designs.
The PNX1700 features a TriMedia TM5250 CPU core with an enhanced set of powerful multimedia and floating point instructions. Its on-chip I/O and co-processing units perform high-quality hardware image scaling, advanced de-interlacing, picture enhancements, and complex 2D graphics acceleration. A TFT LCD controller and an Ethernet 10/100 MAC reduce the BOM and support advanced product configurations. Together the CPU and on-chip units make PNX1700 an ideal single-chip solution for delivering excellent picture quality in a variety of connected multimedia appliances such as digital media adapters, IP STBs, personal media players, and more.
The PNX1700 is supported by a comprehensive software development environment, enabling application development entirely in the C or C++ programming languages. Extensive applications libraries, developed by Philips and third parties, improve time-to-market, reduce design cycles, and lower product development costs.
Please contact your local sales representative for the latest errata.