Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HTSSOP38: plastic thermal enhanced thin shrink small outline package; 38 leads; body with 4.4 mm; lead pitch 0.5 mm; exposed die pad
12NC: 935299374118
Details
Order
12NC: 935299375118
Details
Order
12NC: 935299374518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 24-channel UFm 5 MHz I2C-bus 57 mA/20 V constant current LED driver |
Parameter | Value |
---|---|
Number of pins | 38 |
Package Style | HTSSOP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCU9956ATWJ(935299374118) | Yes | Yes | Yes | REACH SVHC | 0.0 | |
PCU9956ATW/S911J(935299375118) | Yes | Yes | Yes | REACH SVHC | 0.0 | |
PCU9956ATWY(935299374518) | Yes | Yes | Yes | REACH SVHC | 103.323654 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCU9956ATWJ (935299374118) | - | 1 | 1 | 240 | 260 |
PCU9956ATW/S911J (935299375118) | - | 1 | 1 | 240 | 260 |
PCU9956ATWY (935299374518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCU9956ATWJ (935299374118) | 854239 |
PCU9956ATW/S911J (935299375118) | 854239 |
PCU9956ATWY (935299374518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
PCU9956ATWY (935299374518) | - | 2009-02-04 | 2009-02-04 |
Archived content is no longer updated and is made available for historical reference only.
The PCU9956A is an Ultra Fast-mode (UFm) I²C-bus controlled 24-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 99.6 % to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 122 Hz and an adjustable frequency between 15 Hz to once every 16.8 seconds with a duty cycle that is adjustable from 0 % to 99.6 % that is used to either dim or blink all LEDs with the same value.
Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The PCU9956A operates with a supply voltage range of 3 V to 5.5 V and the constant current sink LED outputs allow up to 20 V for the LED supply. The output peak current is adjustable with an 8-bit linear DAC from 225 μA to 57 mA.
A thermal shutdown feature protects the device when internal junction temperature exceeds the limit allowed for the process.
The PCU9956A device is the first LED controller device in a new Ultra Fast-mode (UFm) I²C-bus family. UFm I²C-bus devices offer higher frequency (up to 5 MHz). the UFm I²C-bus target devices operate in receive-only mode. That is, only I²C writes to PCU9956A are supported. As such, there are no status registers in PCU9956A. The PCU9956A allows significantly higher data transfer rate compared to the Fast-mode Plus version (PCA9956A).
The active LOW output enable input pin (OE) blinks all the LED outputs and can be used to externally PWM the outputs, which is useful when multiple devices need to be dimmed or blinked together without using software control.
Software programmable LED Group and three Sub Call I²C-bus addresses allow all or defined groups of PCU9956A devices to respond to a common I²C-bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I²C-bus commands. On power-up, PCU9956A will have a unique Sub Call address to identify it as a 24-channel LED driver. This allows mixing of devices with different channel widths. Three hardware address pins on PCU9956A allow up to 125 devices on the same bus.
The Software Reset (SWRST) function allows the controller to perform a reset of the PCU9956A through the I²C-bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the output current switches to be OFF (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.