Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1331-1 | HTSSOP38 | surface mount | double | HTSSOP | 9.7 x 4.4 x 1.1 | 38 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT1331 | 2012-09-21 |
Part | Description | Quick access |
---|---|---|
PCA9956ATW | 24-channel Fm+ I2C-bus 57 mA/20 V constant current LED driver | View parametrics |
PCA9956BTW | 24-bit 57 mA Constant current LED Driver with 1 MHz I2C interface in HTSSOP38 package | View parametrics |
PCU9956ATW | 24-channel UFm 5 MHz I2C-bus 57 mA/20 V constant current LED driver | View parametrics |