PCK2001DL Product Information|NXP

Buy Options

Operating Features

ParameterValue
Supply voltage (V)
3
Other features
I2C individual output enable
Operating Temperature (°C)
0~+70
Operating frequency (MHz)
133
ParameterValue
Inputs
1 x LVTTL
Outputs
18 x LVTTL
Rise/fall time
1000
Application
PC clock distribution

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCK2001DL,112(935260580112)
No
No
-
REACH SVHC
-
PCK2001DL,118(935260580118)
No
No
-
REACH SVHC
-
PCK2001DL,512(935260580512)
Yes
Yes
No
GREACH SVHC
601.0
PCK2001DL,518(935260580518)
Yes
Yes
No
GREACH SVHC
601.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCK2001DL,112
(935260580112)
-
-
-
-
-
PCK2001DL,118
(935260580118)
-
-
-
-
-
PCK2001DL,512
(935260580512)
-
1
2
240
260
PCK2001DL,518
(935260580518)
-
1
2
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCK2001DL,112
(935260580112)
854239
PCK2001DL,118
(935260580118)
854239
PCK2001DL,512
(935260580512)
854239
PCK2001DL,518
(935260580518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCK2001DL,112
(935260580112)
-
2016-11-30
2017-05-31
PCK2001DL,512
(935260580512)
PCK2001DL,118
(935260580118)
-
2016-11-30
2017-05-31
PCK2001DL,518
(935260580518)
PCK2001DL,512
(935260580512)
-
2005-06-30
2005-06-30
PCK2001RDB,112
(935268179112)
PCK2001DL,518
(935260580518)
-
2005-06-30
2005-06-30
PCK2001RDB,118
(935268179118)

More about PCK2001DL

Archived content is no longer updated and is made available for historical reference only.

The PCK2001 is a 1-18 fanout buffer used for 133/100 MHz CPU, 66/33 MHz PCI, 14.318 MHz REF, or 133/100/66 MHz SDRAM clock distribution. 18 outputs are typically used to support up to four SDRAM DIMMS commonly found in desktop, workstation or server applications.

All clock outputs meet Intel?s drive, rise/fall time, accuracy, and skew requirements. An I²C interface is included to allow each output to be enabled/disabled individually. An output disabled via the I²C interface will be held in the LOW state. In addition, there is an OE input which 3-States all outputs.