PCK111BD Product Information|NXP

Buy Options

PCK111BD,151

No Longer Manufactured

12NC: 935270174151

Details

Order

Operating Features

ParameterValue
Number of pins
32
Package Style
LQFP
Supply voltage (V)
2.25
RF frequency [max] (MHz)
1500
Application
high-performance PECL clock distribution
Inputs
2:1 Differential PECL
Tamb [min] (°C)
-40~+85
Outputs
10 x Differential PECL
ParameterValue
Tamb (°C)
-40~+85
Security Status
COMPANY PUBLIC
Rise/fall time
100
Description
PCK111BD
Operating Temperature (°C)
-40~+85
Operating Temperature (°C)
-40~+85
Operating frequency (MHz)
1500

Environmental

Part/12NCPbFreeEU RoHSRHF IndicatorREACH SVHC
PCK111BD,118(935270174118)
No
No
REACH SVHC
PCK111BD,128(935270174128)
No
No
REACH SVHC
PCK111BD,151(935270174151)
No
No
NREACH SVHC
PCK111BD,157(935270174157)
No
No
REACH SVHC
PCK111BD/G,128(935283379128)
No
No
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCK111BD,118
(935270174118)
-
-
-
-
-
PCK111BD,128
(935270174128)
-
-
-
-
-
PCK111BD,151
(935270174151)
-
1
1
240
260
PCK111BD,157
(935270174157)
-
-
-
-
-
PCK111BD/G,128
(935283379128)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCK111BD,118
(935270174118)
854239
PCK111BD,128
(935270174128)
854239
PCK111BD,151
(935270174151)
854239
PCK111BD,157
(935270174157)
854239
PCK111BD/G,128
(935283379128)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCK111BD,118
(935270174118)
-
2001-06-30
2001-06-30
None
PCK111BD,128
(935270174128)
-
2001-06-30
2001-06-30
None
PCK111BD,151
(935270174151)
-
2001-06-30
2001-06-30
None
PCK111BD,157
(935270174157)
-
2001-06-30
2001-06-30
None
PCK111BD/G,128
(935283379128)
-
2015-06-30
2015-12-31
None

More about PCK111BD

Archived content is no longer updated and is made available for historical reference only.