Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935276539518
Details
Order
12NC: 935276539112
Details
Order
12NC: 935276539118
Details
Order
12NC: 935276539512
Details
Order
12NC: 935040590112
Details
Order
12NC: 935040590118
Details
Order
12NC: 935261344112
Details
Order
12NC: 935261344118
Details
Order
Parameter | Value |
---|---|
leap year tracking | no |
IDD (nA) | 10000 |
Description | Clock and calendar with 240 x 8-bit RAM |
AEC-Q100 compliant | no |
Supply Voltage [Min - Max] | 1, 2.5, 6, 6 |
Interface | I2C |
Supported RF standards | I2C |
countdown timer | yes |
TX Dominant Time out | yes |
AEC-Q100 compliant | N |
Low power modes | no |
stop-watch mode | no |
Supply Voltage [max] (V) | 6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Supply Voltage [min] (V) | 1, 2.5 |
Peripherals | I²C |
Supply Voltage [Min to Max] (V) | 1 to 6, 2.5 to 6 |
Battery Back Up | No |
Peripheral Type | I²C |
Serial Communication | 1 x I²C |
Number of pins | 8 |
Package Style | SO |
Peripheral Type | I²C |
eTSEC | 1 |
TDM | 1 |
I2C | 1 |
J1850 | 1 |
SLIC | 1 |
Parameter | Value |
---|---|
Integrated Temperature Compensation | N |
Tamb (?C) | -40 to +85 |
Security Status | COMPANY PUBLIC |
Automotive | N |
Watchdog timer | N |
Programmable alarm | Y |
Special features | 240 byte RAM |
VDD (clock) | 1 to 6 |
VDD (interface) | 2.5 to 6 |
AEC-Q100 compliant | N |
Countdown Timer | Y |
Operating Voltage [Min to Max] (V) | 1 to 6, 2.5 to 6 |
Excitation Source V/I | No |
FOTA | No |
Automotive Qualified | N |
Pad supply (V) | 1 to 6, 2.5 to 6 |
On-Chip Authentication | N |
Communication protocol | I²C |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
resolution | 1/100th sec to year |
VDD (interface) | 2.5 to 6.0 |
temperature compensation | no |
watchdog timer | no |
Master Interface | I²C |
Programmable alarm | yes |
Controller Interface | I²C |
VDD (clock) | 1.0 to 6.0 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PCF8583T/5,112(935276539112) | No | No | - | REACH SVHC | |
PCF8583T/5,118(935276539118) | No | No | - | REACH SVHC | |
PCF8583T/5,512(935276539512) | Yes | Yes | No | REACH SVHC | |
PCF8583T/5,518(935276539518) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | |
PCF8583T/F4,112(935040590112) | No | No | - | REACH SVHC | |
PCF8583T/F4,118(935040590118) | No | No | - | REACH SVHC | |
PCF8583T/F5,112(935261344112) | No | No | - | REACH SVHC | |
PCF8583T/F5,118(935261344118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCF8583T/5,112 (935276539112) | - | - | - | - | - | 5 | 2.0E8 |
PCF8583T/5,118 (935276539118) | - | - | - | - | - | 5 | 2.0E8 |
PCF8583T/5,512 (935276539512) | No | 2 | 2 | 240 | 260 | 5 | 2.0E8 |
PCF8583T/5,518 (935276539518) | No | 2 | 2 | 240 | 260 | 5 | 2.0E8 |
PCF8583T/F4,112 (935040590112) | - | - | - | - | - | 5 | 2.0E8 |
PCF8583T/F4,118 (935040590118) | - | - | - | - | - | 5 | 2.0E8 |
PCF8583T/F5,112 (935261344112) | - | - | - | - | - | 5 | 2.0E8 |
PCF8583T/F5,118 (935261344118) | - | - | - | - | - | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF8583T/5,112 (935276539112) | 854239 |
PCF8583T/5,118 (935276539118) | 854239 |
PCF8583T/5,512 (935276539512) | 854239 |
PCF8583T/5,518 (935276539518) | 854239 |
PCF8583T/F4,112 (935040590112) | 854239 |
PCF8583T/F4,118 (935040590118) | 854239 |
PCF8583T/F5,112 (935261344112) | 854239 |
PCF8583T/F5,118 (935261344118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCF8583T/5,512 (935276539512) | - | - | - | PCF8583T/5,518 (935276539518) |
PCF8583T/5,518 (935276539518) | NOTICE | 2023-12-07 | 2024-12-07 | - |
PCF8583T/F4,112 (935040590112) | - | 1997-10-15 | 1998-01-31 | - |
PCF8583T/F4,118 (935040590118) | - | 2007-12-31 | 2008-06-30 | - |
PCF8583T/F5,112 (935261344112) | - | 2002-09-30 | 2002-12-31 | - |
PCF8583T/F5,118 (935261344118) | - | 2002-09-30 | 2002-12-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCF8583T/5,518 (935276539518) | 2022-12-01 | 2022-12-04 | 202210021DN | Q4'22 R01 DN |
PCF8583T/5,518 (935276539518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PCF8583 is a clock and calendar chip, based on a 2048 bit static CMOS1 RAM organized as 256 words by 8 bits. Addresses and data are transferred serially via the two-line bidirectional I²C-bus. The built-in word address register is incremented automatically after each written or read data byte. Address pin A0 is used for programming the hardware address, allowing the connection of two devices to the bus without additional hardware.
The built-in 32.768 kHz oscillator circuit and the first 8 bytes of the RAM are used for the clock, calendar, and counter functions. The next 8 bytes can be programmed as alarm registers or used as free RAM space. The remaining 240 bytes are free RAM locations.