SOT176-1: SO8 Small Outline | NXP Semiconductors

SOT176-1: SO8


Overview

plastic small outline package; 8 leads; body width 7.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO8 surface mount double SO 7.5 x 7.55 x 2.35 8 plastic
Manufacture Code Reference Codes Issue Date
SOT176 2003-02-19
Part Description Quick access
1024 x 8-bit CMOS EEPROM with I2C-bus interface
Clock and calendar with 240 x 8-bit RAM
256 x 8-bit static low-voltage RAM with I2C-bus interface