Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935306039033
Details
Order
Parameter | Value |
---|---|
VLCD [min] (V) | 2.5 |
VLCD [max] (V) | 5.5 |
ffr | 150.0 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCE85133AUG/DAZ(935306039033) | Yes | Yes | Yes | REACH SVHC | 3.934 |
Part/12NC | Safe Assure Functional Safety |
---|---|
PCE85133AUG/DAZ (935306039033) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCE85133AUG/DAZ (935306039033) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCE85133AUG/DAZ (935306039033) | NOTICE | 2019-03-01 | 2019-06-01 | PCF85133U/2DA/1Z (935288104033) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCE85133AUG/DAZ (935306039033) | 2018-05-31 | 2018-06-01 | 201805040DN | Discontinuation Notice R01 and RN3 |
Archived content is no longer updated and is made available for historical reference only.
The PCE85133AUG is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 80 segments. The PCE85133AUG is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremental addressing and by display memory switching (static and duplex drive modes).