PCA9675BQ Product Information|NXP

Buy Options

Operating Features

ParameterValue
Number of pins
24
Package Style
DHVQFN
Reset input pin
no
I2C-bus (kHz)
1000
Tamb [min] (°C)
-40~85
Tamb (°C)
-40~85
Security Status
COMPANY PUBLIC
Max Sink Current per bit (mA)
25
No of Addresses
64
ParameterValue
Source Current per bit (mA)
0.1
Number of bits
16
Description
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
Operating Temperature (°C)
-40~85
Max Sink Current, per package (mA)
400
Interrupt
no
I2C
Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
Operating Temperature (°C)
-40~85
Operating voltage (VDC)
2.3~5.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9675BQ,118(935283231118)
Yes
Yes
Yes
DREACH SVHC
49.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9675BQ,118
(935283231118)
-
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9675BQ,118
(935283231118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9675BQ,118
(935283231118)
-
1999-01-30
1999-12-31
PCA9675BS,118
(935280666118)

More about PCA9675BQ

Archived content is no longer updated and is made available for historical reference only.

The PCA9675 provides general purpose remote I/O expansion for most microcontroller families via the two-line bidirectional bus (I²C-bus) and is a part of the Fast-mode Plus family.

The PCA9675 is a drop in upgrade for the PCF8575 providing higher Fast-mode Plus (Fm+) I²C-bus speeds (1 MHz versus 400 kHz) so that the output can support PWM dimming of LEDs, higher I²C-bus drive (30 mA versus 3 mA) so that many more devices can be on the bus without the need for bus buffers, higher total package sink capacity (400 mA versus 100 mA) that supports having all 25 mA LEDs on at the same time and more device addresses (64 versus 8) are available to allow many more devices on the bus without address conflicts.

The device consists of a 16-bit quasi-bidirectional port and an I²C-bus interface. The PCA9675 has a low current consumption and includes latched outputs with high current drive capability for directly driving LEDs.

It also possesses an interrupt line (INT) which can be connected to the interrupt logic of the microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I²C-bus. The internal Power-On Reset (POR) or software reset sequence initializes the I/Os as inputs.

More