Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935285131512
Details
Order
12NC: 935285131518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | PCA9625D |
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9625D,512(935285131512) | No | No | - | REACH SVHC | - | |
PCA9625D,518(935285131518) | Yes | Yes | No | REACH SVHC | 837.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCA9625D,512 (935285131512) | - | - | - | - | - |
PCA9625D,518 (935285131518) | - | 4 | 4 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9625D,512 (935285131512) | 854239 |
PCA9625D,518 (935285131518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
PCA9625D,512 (935285131512) | - | 2002-12-31 | 2003-06-30 |
PCA9625D,518 (935285131518) | - | 2002-12-31 | 2003-06-30 |
Archived content is no longer updated and is made available for historical reference only.