SOT287-1: SO32 Small Outline | NXP Semiconductors

SOT287-1: SO32


Overview

plastic small outline package; 32 leads; body width 7.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO32 surface mount double SO 7.5 x 20.5 x 2.35 32 plastic
Manufacture Code Reference Codes Issue Date
SOT287 MO-119(JEDEC 2003-02-19
Part Description Quick access
PCA9625D
NXP low-IF analog car radio
Audio amplifier 2 x 12 W
NXP low-IF analog car radio
Low IF alignment free analog car radio tuner ICs
Stereo full-bridge audio amplifier 2 x 17 W
Low IF alignment free analog car radio tuner ICs