Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935269433112
Details
Order
12NC: 935269433118
Details
Order
Parameter | Value |
---|---|
No of bits | 8 |
VDD [min] | 3 |
VDD [max] | 3.6 |
Over volt tolerant | Y |
No of supplies | 1 |
Max Sink Current per bit (mA) | 4 |
Max Sink Current, per package (mA) | 32 |
Parameter | Value |
---|---|
Output mode | Open drain |
Internal pull-up resistor per bit (kOhm) | Int I source |
I2C-bus (kHz) | 400 |
Footprint body and leads | 64.68 |
Operating Temperature (°C) | 0~70 |
No of Addresses | 2 |
Remark | EEPROM 2K byte, DIP switch |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9558PW,112(935269433112) | Yes | Yes | Yes | REACH SVHC | 102.0 | |
PCA9558PW,118(935269433118) | Yes | Yes | Yes | REACH SVHC | 102.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PCA9558PW,112 (935269433112) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
PCA9558PW,118 (935269433118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9558PW,112 (935269433112) | 854232 |
PCA9558PW,118 (935269433118) | 854232 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
PCA9558PW,112 (935269433112) | - | 2018-04-24 | 2018-07-24 |
PCA9558PW,118 (935269433118) | - | 2018-04-24 | 2018-07-24 |
Archived content is no longer updated and is made available for historical reference only.
The PCA9558 is a highly integrated, multi-function device that is composed of a 5-bit multiplexed/1-bit latched 6-bit I²C-bus/SMBus EEPROM DIP switch, an 8-bit I/O expander and a 2-kbit serial EEPROM with write protect. The PCA9558 integrates these commonly used components into a single chip to reduce component count and board space requirements and is useful in computer, server and telecom/networking applications.
The PCA9558 has one address pin, allowing up to two devices to be placed on the same I²C-bus or SMBus.