Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
XQFN16: XQFN16, plastic, extremely thin quad flat package; no leads; 16 terminals; 0.4 mm pitch, 2.2 mm x 2.8 mm x 0.50 mm body
12NC: 935363348471
Details
Quantity
Unit Pricing
1 - 25 | $1.34 |
26 - 99 | $1.24 |
100+ | $1.13 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Number of pins | 16 |
Package Style | XQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9430HKZ(935363348471) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 9.4253684 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCA9430HKZ (935363348471) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9430HKZ (935363348471) | 854239 |
PCA943x is designed to follow the NFC Forum standard for wireless charging. It is part of a solution offering from NXP for NFC wireless charging. With its two low-dropout-regulators PC9431 is the perfect substitution for cable connectors. PCA9430 implements direct charging of single li-ion cells, on top.