Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935301673518
Details
Order
12NC: 935301673118
Details
Order
12NC: 935301673112
Details
Order
Parameter | Value |
---|---|
Type Classification | Automotive LCD Drivers, LCD Segment Drivers |
Max number of elements | 160 |
Segments/elements of MUX 1:1 | 40 |
Segments/elements of MUX 1:2 | 80 |
Segments/elements of MUX 1:3 | 120 |
Segments/elements of MUX 1:4 | 160 |
I2C-bus | Y |
Parameter | Value |
---|---|
VDD1 [min] (V) | 2 |
VDD1 [max] (V) | 6 |
VLCD [min] (V) | 2.5 |
VLCD [max] (V) | 6 |
ffr | 69.0 |
Cascade for larger conf | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA8576CT/Q900/1J(935301673118) | Yes | Yes | Yes | REACH SVHC | 1452.0 | |
PCA8576CT/Q900/1U(935301673112) | Yes | Yes | Yes | REACH SVHC | 1452.0 | |
PCA8576CT/Q900/1Y(935301673518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1452.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCA8576CT/Q900/1J (935301673118) | - | 1 | 1 | 225 | 245 | 5 | 2.0E8 |
PCA8576CT/Q900/1U (935301673112) | - | 1 | 1 | 225 | 245 | 5 | 2.0E8 |
PCA8576CT/Q900/1Y (935301673518) | No | 3 | 3 | 225 | 245 | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA8576CT/Q900/1J (935301673118) | 854239 |
PCA8576CT/Q900/1U (935301673112) | 854239 |
PCA8576CT/Q900/1Y (935301673518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA8576CT/Q900/1Y (935301673518) | NOTICE | 2024-07-05 | 2025-07-04 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA8576CT/Q900/1Y (935301673518) | 2023-06-30 | 2023-07-01 | 202306033DN | R01/RN3 ATKH Discontinuation FY23 Q2 |
PCA8576CT/Q900/1Y (935301673518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PCA8576C is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 40 segments and can easily be cascaded for larger LCD applications. The PCA8576C is compatible with most microprocessors or microcontrollers and communicates via a two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremented addressing and by hardware subaddressing.