Automotive LCD Driver for Low Multiplex Rates | NXP Semiconductors

Automotive LCD Driver for Low Multiplex Rates

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

PCA8576C

PCA8576C Block Diagram

Features

Key Features

  • AEC-Q100 compliant for automotive applications
  • Single-chip LCD controller and driver
  • Versatile blinking modes
  • No external components required (even in multiple device applications)
  • Selectable backplane drive configuration: static, 2, 3, or 4 backplane multiplexing
  • Selectable display bias configuration: static, 1/2, or 1/3
  • Internal LCD bias generation with voltage-follower buffers
  • 40 × 4-bit RAM for display data storage
  • Auto-incremented display data loading across device subaddress boundaries
  • Display memory bank switching in static and duplex drive modes
  • Low power consumption
  • May be cascaded for large LCD applications (up to 2560 segments possible)
  • No external components
  • Separate or combined LCD and logic supplies
  • Optimized pinning for plane wiring in both and multiple PCA8576C applications
  • Power-saving mode for extremely low power consumption in battery-operated and telephone applications

40 Segment Drives

  • Up to twenty 7-segment alphanumeric characters
  • Up to ten 14-segment alphanumeric characters
  • Any graphics of up to 160 elements

Wide Logic LCD Supply Range

  • From 2 V for low-threshold LCDs
  • Up to 6 V for guest-host LCDs and high-threshold twisted nematic LCDs

Buy/Parametrics

2 results

Exclude 2 NRND

CAD Model

Type Classification

Max number of elements

Segments/elements of MUX 1:1

Segments/elements of MUX 1:2

Segments/elements of MUX 1:3

Segments/elements of MUX 1:4

I2C-bus

Package Type

VDD1 [min] (V)

VDD1 [max] (V)

VLCD [min] (V)

VLCD [max] (V)

ffr

Cascade for larger conf

Automotive LCD Drivers, LCD Segment Drivers

160

40

80

120

160

Y

VSO56

2

6

2.5

6

69.0

Y

Automotive LCD Drivers, LCD Segment Drivers

Y

LQFP64

Y

N true 0 PSPPCA8576Cen 11 Application Note Application Note t789 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Packing Information Packing Information t935 2 Selector Guide Selector Guide t528 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 3.0 English 1442064354773715152919 PSP 439.0 KB None None documents None 1442064354773715152919 /docs/en/data-sheet/PCA8576C.pdf 439000 /docs/en/data-sheet/PCA8576C.pdf PCA8576C documents N 2015-09-12 Automotive LCD driver for low multiplex rates /docs/en/data-sheet/PCA8576C.pdf /docs/en/data-sheet/PCA8576C.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Apr 8, 2015 980000996212993340 Data Sheet Y N Automotive LCD driver for low multiplex rates Application Note Application Note 3 2 1.0 English 1442089476465712810905 PSP 783.9 KB None None documents None 1442089476465712810905 /docs/en/application-note/AN11494.pdf 783887 /docs/en/application-note/AN11494.pdf AN11494 documents N N 2016-07-11 Cascading NXP LCD segment drivers /docs/en/application-note/AN11494.pdf /docs/en/application-note/AN11494.pdf Application Note N 645036621402383989 2025-02-10 pdf N en Mar 6, 2015 645036621402383989 Application Note Y N Cascading NXP LCD segment drivers 3 1.0 English 1442086925102718658114 PSP 931.7 KB None None documents None 1442086925102718658114 /docs/en/application-note/AN11267.pdf 931745 /docs/en/application-note/AN11267.pdf AN11267 documents N N 2016-07-11 EMC and system level ESD design guidelines for LCD drivers /docs/en/application-note/AN11267.pdf /docs/en/application-note/AN11267.pdf Application Note N 645036621402383989 2025-02-10 pdf N en Mar 6, 2015 645036621402383989 Application Note Y N EMC and system level ESD design guidelines for LCD drivers 4 1.0 English 1442087330310721534478 PSP 763.2 KB None None documents None 1442087330310721534478 /docs/en/application-note/AN10853.pdf 763238 /docs/en/application-note/AN10853.pdf AN10853 documents N N 2016-07-11 ESD and EMC sensitivity of IC /docs/en/application-note/AN10853.pdf /docs/en/application-note/AN10853.pdf Application Note N 645036621402383989 2025-02-10 pdf N en Mar 14, 2013 645036621402383989 Application Note Y N ESD and EMC sensitivity of IC User Guide User Guide 1 5 6.0 Japanese 1442125286808710770774ja PSP 751.0 KB None None documents None 1442125286808710770774 /docs/ja/user-guide/UM10204.pdf 750958 /docs/ja/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/ja/user-guide/UM10204.pdf /docs/ja/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 ja Apr 28, 2014 132339537837198660 User Guide Y N I2C-bus specification and user manual 7.0 English NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. 1442125286808710770774 PSP 751.0 KB None None documents None 1442125286808710770774 /docs/en/user-guide/UM10204.pdf 750958 /docs/en/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf /docs/en/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 pdf N en Oct 1, 2021 132339537837198660 User Guide Y N I2C-bus specification and user manual Package Information Package Information 2 6 1.0 English 1455078847299700268051 PSP 550.4 KB None None documents None 1455078847299700268051 /docs/en/package-information/SOT314-2.pdf 550366 /docs/en/package-information/SOT314-2.pdf SOT314-2 documents N N 2016-02-12 plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm /docs/en/package-information/SOT314-2.pdf /docs/en/package-information/SOT314-2.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm 7 1.0 English 1455079514721718165922 PSP 531.8 KB None None documents None 1455079514721718165922 /docs/en/package-information/SOT190-1.pdf 531803 /docs/en/package-information/SOT190-1.pdf SOT190-1 documents N N 2016-02-12 plastic very small outline package; 56 leads /docs/en/package-information/SOT190-1.pdf /docs/en/package-information/SOT190-1.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic very small outline package; 56 leads Packing Information Packing Information 2 8 1.0 English 1442131314550715484494 PSP 244.4 KB None None documents None 1442131314550715484494 /docs/en/packing/SOT314-2_118.pdf 244374 /docs/en/packing/SOT314-2_118.pdf SOT314-2_118 documents N N 2013-04-17 LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT314-2_118.pdf /docs/en/packing/SOT314-2_118.pdf Packing Information N 145666923842250347 2024-07-12 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 9 1.0 English 1442131707659708001255 PSP 199.9 KB None None documents None 1442131707659708001255 /docs/en/packing/SOT190-1_118.pdf 199868 /docs/en/packing/SOT190-1_118.pdf SOT190-1_118 documents N N 2013-04-17 VSO56; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT190-1_118.pdf /docs/en/packing/SOT190-1_118.pdf Packing Information N 145666923842250347 2024-07-12 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N VSO56; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Selector Guide Selector Guide 1 10 0 Japanese Our portfolio includes segment, character, and graphic display drivers. 1594834216350720584572ja PSP 512.5 KB None None documents None 1594834216350720584572 /docs/ja/brochure/LCDDISDRSOLBR.pdf 512531 /docs/ja/brochure/LCDDISDRSOLBR.pdf LCDDISDRSOLBR documents N N 2020-07-14 LCD Display Driver Solutions - Selector Guide /docs/ja/brochure/LCDDISDRSOLBR.pdf /docs/ja/brochure/LCDDISDRSOLBR.pdf Selector Guide N 553557935274807777 2024-07-12 ja Jan 5, 2022 553557935274807777 Selector Guide Y N LCDディスプレイ・ドライバ・ソリューション 2 English Our portfolio includes segment, character, and graphic display drivers. 1594834216350720584572 PSP 512.5 KB None None documents None 1594834216350720584572 /docs/en/brochure/LCDDISDRSOLBR.pdf 512531 /docs/en/brochure/LCDDISDRSOLBR.pdf LCDDISDRSOLBR documents N N 2020-07-14 LCD Display Driver Solutions - Selector Guide /docs/en/brochure/LCDDISDRSOLBR.pdf /docs/en/brochure/LCDDISDRSOLBR.pdf Selector Guide N 553557935274807777 2024-07-12 pdf N en Dec 15, 2022 553557935274807777 Selector Guide Y N LCD Display Driver Solutions - Selector Guide Supporting Information Supporting Information 1 11 1.0 English SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) 1442126381432716559822 PSP 16.6 KB None None documents None 1442126381432716559822 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 16645 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf SSOP-TSSOP-VSO-WAVE documents N N 2016-10-08 Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering false 0 PCA8576C downloads en true 1 Y PSP Application Note 3 /docs/en/application-note/AN11494.pdf 2016-07-11 1442089476465712810905 PSP 2 Mar 6, 2015 Application Note None /docs/en/application-note/AN11494.pdf English documents 783887 None 645036621402383989 2025-02-10 N /docs/en/application-note/AN11494.pdf Cascading NXP LCD segment drivers /docs/en/application-note/AN11494.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Cascading NXP LCD segment drivers 783.9 KB AN11494 N 1442089476465712810905 /docs/en/application-note/AN11267.pdf 2016-07-11 1442086925102718658114 PSP 3 Mar 6, 2015 Application Note None /docs/en/application-note/AN11267.pdf English documents 931745 None 645036621402383989 2025-02-10 N /docs/en/application-note/AN11267.pdf EMC and system level ESD design guidelines for LCD drivers /docs/en/application-note/AN11267.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N EMC and system level ESD design guidelines for LCD drivers 931.7 KB AN11267 N 1442086925102718658114 /docs/en/application-note/AN10853.pdf 2016-07-11 1442087330310721534478 PSP 4 Mar 14, 2013 Application Note None /docs/en/application-note/AN10853.pdf English documents 763238 None 645036621402383989 2025-02-10 N /docs/en/application-note/AN10853.pdf ESD and EMC sensitivity of IC /docs/en/application-note/AN10853.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N ESD and EMC sensitivity of IC 763.2 KB AN10853 N 1442087330310721534478 Data Sheet 1 /docs/en/data-sheet/PCA8576C.pdf 2015-09-12 1442064354773715152919 PSP 1 Apr 8, 2015 Data Sheet None /docs/en/data-sheet/PCA8576C.pdf English documents 439000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/PCA8576C.pdf Automotive LCD driver for low multiplex rates /docs/en/data-sheet/PCA8576C.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.0 N Automotive LCD driver for low multiplex rates 439.0 KB PCA8576C N 1442064354773715152919 Package Information 2 /docs/en/package-information/SOT314-2.pdf 2016-02-12 1455078847299700268051 PSP 6 Feb 8, 2016 Package Information None /docs/en/package-information/SOT314-2.pdf English documents 550366 None 302435339416912908 2024-07-12 N /docs/en/package-information/SOT314-2.pdf plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm /docs/en/package-information/SOT314-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm 550.4 KB SOT314-2 N 1455078847299700268051 /docs/en/package-information/SOT190-1.pdf 2016-02-12 1455079514721718165922 PSP 7 Feb 8, 2016 Package Information None /docs/en/package-information/SOT190-1.pdf English documents 531803 None 302435339416912908 2024-07-12 N /docs/en/package-information/SOT190-1.pdf plastic very small outline package; 56 leads /docs/en/package-information/SOT190-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic very small outline package; 56 leads 531.8 KB SOT190-1 N 1455079514721718165922 Packing Information 2 /docs/en/packing/SOT314-2_118.pdf 2013-04-17 1442131314550715484494 PSP 8 Apr 15, 2013 Packing Information None /docs/en/packing/SOT314-2_118.pdf English documents 244374 None 145666923842250347 2024-07-12 N /docs/en/packing/SOT314-2_118.pdf LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT314-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 244.4 KB SOT314-2_118 N 1442131314550715484494 /docs/en/packing/SOT190-1_118.pdf 2013-04-17 1442131707659708001255 PSP 9 Apr 15, 2013 Packing Information None /docs/en/packing/SOT190-1_118.pdf English documents 199868 None 145666923842250347 2024-07-12 N /docs/en/packing/SOT190-1_118.pdf VSO56; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT190-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N VSO56; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 199.9 KB SOT190-1_118 N 1442131707659708001255 Selector Guide 1 /docs/en/brochure/LCDDISDRSOLBR.pdf 2020-07-14 1594834216350720584572 PSP 10 Dec 15, 2022 Selector Guide Our portfolio includes segment, character, and graphic display drivers. None /docs/en/brochure/LCDDISDRSOLBR.pdf English documents 512531 None 553557935274807777 2024-07-12 N /docs/en/brochure/LCDDISDRSOLBR.pdf LCD Display Driver Solutions - Selector Guide /docs/en/brochure/LCDDISDRSOLBR.pdf documents 553557935274807777 Selector Guide N en None Y pdf 2 N N LCD Display Driver Solutions - Selector Guide 512.5 KB LCDDISDRSOLBR N 1594834216350720584572 Supporting Information 1 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 2016-10-08 1442126381432716559822 PSP 11 Oct 8, 2009 Supporting Information SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) None /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf English documents 16645 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 16.6 KB SSOP-TSSOP-VSO-WAVE N 1442126381432716559822 User Guide 1 /docs/en/user-guide/UM10204.pdf 2016-07-12 1442125286808710770774 PSP 5 Oct 1, 2021 User Guide NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. None /docs/en/user-guide/UM10204.pdf English documents 750958 None 132339537837198660 2024-10-24 N /docs/en/user-guide/UM10204.pdf I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf documents 132339537837198660 User Guide N en None Y pdf 7.0 N N I2C-bus specification and user manual 751.0 KB UM10204 N 1442125286808710770774 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (2)
Packing Information (2)
Selector Guide (1)
Supporting Information (1)
Show All

Support

What do you need help with?

Recently viewed products

View or edit your browsing history