Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935301433033
Details
Order
Parameter | Value |
---|---|
I2C-bus | Y |
ffr | 300.0 |
Parameter | Value |
---|---|
Selectable | SEL |
Cascade for larger conf | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA8538UG/2DA/Q1Z(935301433033) | Yes | Yes | Yes | REACH SVHC | 6.23485 |
Part/12NC | Safe Assure Functional Safety |
---|---|
PCA8538UG/2DA/Q1Z (935301433033) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA8538UG/2DA/Q1Z (935301433033) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA8538UG/2DA/Q1Z (935301433033) | NOTICE | 2019-03-01 | 2020-06-01 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA8538UG/2DA/Q1Z (935301433033) | 2018-05-31 | 2018-06-01 | 201805040DN | Discontinuation Notice R01 and RN3 |
Archived content is no longer updated and is made available for historical reference only.
The PCA8538 is a fully featured Chip-On-Glass (COG) Liquid Crystal Display (LCD) driver, designed for high-contrast Vertical Alignment (VA) LCD with multiplex rates up to 1:9. It generates the drive signals for a static or multiplexed LCD containing up to 9 backplanes, 102 segments, and up to 918 elements. The PCA8538 features an internal charge pump with internal capacitors for on-chip generation of the LCD driving voltage. To ensure an optimal and stable contrast over the full temperature range, the PCA8538 offers a programmable temperature compensation of the LCD supply voltage. The PCA8538 can be easily controlled by a microcontroller through either the two-line I²C-bus or a four-line bidirectional SPI-bus.