PCA82C251 Product Information|NXP

PCA82C251

No Longer Manufactured

PCA82C251

No Longer Manufactured

Buy Options

PCA82C251/N3,112

No Longer Manufactured

12NC: 935216230112

Details

Order

Operating Features

ParameterValue
Number of pins
8
Package Style
DIP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA82C251/N3,112(935216230112)
Yes
Yes
No
GREACH SVHC
449.39138999999983

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free Soldering
PCA82C251/N3,112
(935216230112)
No
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA82C251/N3,112
(935216230112)
854239

More about PCA82C251

PCA82C251 is removed from active portfolio. Possible Replacement Part: PCA82C251T

The PCA82C251 is the interface between a CAN protocol controller and the physical bus. The device provides differential transmit capability to the bus and differential receive capability to the CAN controller.