P89LPC9351FA Product Information|NXP

Buy Options

P89LPC9351FA,112

No Longer Manufactured

12NC: 935287627112

Details

Order

P89LPC9351FA,529

No Longer Manufactured

12NC: 935287627529

Details

Order

P89LPC9351FAS

No Longer Manufactured

12NC: 935287627512

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs
Number of pins
28
ParameterValue
Package Style
PLCC
Product category
210-LPC900-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P89LPC9351FA,112(935287627112)
Yes
Yes
No
GREACH SVHC
1149.4
P89LPC9351FA,529(935287627529)
Yes
Yes
No
GREACH SVHC
1207.98630672
P89LPC9351FAS(935287627512)
Yes
Yes
No
GREACH SVHC
1197.54

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P89LPC9351FA,112
(935287627112)
No
3
3
225
245
P89LPC9351FA,529
(935287627529)
-
3
3
225
245
P89LPC9351FAS
(935287627512)
No
3
3
225
245

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P89LPC9351FA,112
(935287627112)
854231
P89LPC9351FA,529
(935287627529)
854231
P89LPC9351FAS
(935287627512)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P89LPC9351FA,529
(935287627529)
-
2010-09-30
2010-12-31
P89LPC9351FDH,518
(935287625518)

More about P89LPC9351FA

Archived content is no longer updated and is made available for historical reference only.

The P89LPC9331/9341/9351/9361 is a single-chip microcontroller, available in low cost packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC9331/9341/9351/9361 in order to reduce component count, board space, and system cost.