Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
PLCC28: plastic, leaded chip carrier; 28 leads; 1.27 mm pitch; 11.48 mm x 11.48 mm x 4.38 mm body
12NC: 935287628112
Details
Order
12NC: 935287628529
Details
Order
12NC: 935287628512
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM |
Number of pins | 28 |
Parameter | Value |
---|---|
Package Style | PLCC |
Product category | 210-LPC900- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
P89LPC9321FA,112(935287628112) | Yes | Yes | No | REACH SVHC | 1149.4 | |
P89LPC9321FA,529(935287628529) | Yes | Yes | No | REACH SVHC | 1207.98630672 | |
P89LPC9321FAS(935287628512) | Yes | Yes | No | REACH SVHC | 1197.54 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
P89LPC9321FA,112 (935287628112) | No | 3 | 3 | 240 | 260 |
P89LPC9321FA,529 (935287628529) | - | 3 | 3 | 225 | 245 |
P89LPC9321FAS (935287628512) | No | 3 | 3 | 225 | 245 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
P89LPC9321FA,112 (935287628112) | 854231 |
P89LPC9321FA,529 (935287628529) | 854231 |
P89LPC9321FAS (935287628512) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P89LPC9321FA,529 (935287628529) | - | 2010-09-30 | 2010-12-31 | P89LPC9321FDH,512 (935287626512) |
Archived content is no longer updated and is made available for historical reference only.
The P89LPC9321 is a single-chip microcontroller, available in low cost packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC9321 in order to reduce component count, board space, and system cost.