P80C592FFA Product Information|NXP

Buy Options

P80C592FFA/00,512

No Longer Manufactured

12NC: 935086530512

Details

Order

P80C592FFA/00,518

No Longer Manufactured

12NC: 935086530518

Details

Order

P80C592FFA/00/N,51

No Longer Manufactured

12NC: 935278393518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
8-bit microcontroller with on-chip CAN
Number of pins
68
ParameterValue
Package Style
PLCC
Product category
230-OTP/ROM-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
P80C592FFA/00,512(935086530512)
Yes
Yes
Yes
DREACH SVHC
P80C592FFA/00,518(935086530518)
Yes
Yes
Yes
DREACH SVHC
P80C592FFA/00/N,51(935278393518)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P80C592FFA/00,512
(935086530512)
No
3
3
225
245
2.84
2.58397932816537E8
0.0
P80C592FFA/00,518
(935086530518)
No
3
3
225
245
2.84
2.58397932816537E8
0.0
P80C592FFA/00/N,51
(935278393518)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P80C592FFA/00,512
(935086530512)
854231
P80C592FFA/00,518
(935086530518)
854231
P80C592FFA/00/N,51
(935278393518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P80C592FFA/00,512
(935086530512)
-
1998-03-31
1998-06-30
None
P80C592FFA/00,518
(935086530518)
-
1998-03-31
1998-06-30
None
P80C592FFA/00/N,51
(935278393518)
-
2012-12-31
2013-06-30
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P80C592FFA/00,512
(935086530512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
P80C592FFA/00,518
(935086530518)

More about P80C592FFA

The P8xC592 is a single-chip 8-bit high-performance microcontroller with on-chip CAN-controller, derived from the 80C51 microcontroller family.

It uses the powerful 80C51 instruction set. <!--Figure 1 shows a block diagram of the P8xC592.-->

The P8xC592 is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.

Two versions of the P8xC592 will be offered:

  • P80C592 (without ROM)
  • P83C592 (with ROM).

Hereafter these versions will be referred to as P8xC592.

The temperature range includes (max. fCLK= 16 MHz):

  • -40 to +85 °C version, for general applications
  • -40 to +125 °C version for automotive applications.

The P8xC592 combines the functions of the P8xC552 (microcontroller) and the PCA82C200 (Philips CAN-controller) with the following enhanced features:

  • 16 kbytes Program Memory
  • 2 x 256 bytes Data Memory
  • DMA between CAN Transmit/Receive Buffer and internal RAM.

The main differences between P8xC592 and P8xC552 are:

  • 16 kbytes programmable ROM (P8xC552 has 8 kbytes)
  • Additional 256 bytes RAM
  • A CAN-controller instead of the I²C-serial interface.
More