P5DF081HN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
MIFARE SAM AV2 or AV2.6, HVQFN32 package
ParameterValue
Number of pins
32
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P5DF081HNT1AD2060,(935293121151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.5843668
P5DF081HN/T1AR1070(935296833151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.5843668

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P5DF081HNT1AD2060,
(935293121151)
No
1
1
240
260
P5DF081HN/T1AR1070
(935296833151)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
P5DF081HNT1AD2060,
(935293121151)
854231
5A992
G158347
P5DF081HN/T1AR1070
(935296833151)
854231
5A992
G158347

More about P5DF081

The NXP MIFARE SAM AV2 hardware solution is an ideal add-on for reader devices offering additional security services. Supporting TDEA, AES and RSA capabilities, it offers secure storage and secure communication in a variety of infrastructures.

Unlike other products in the field, MIFARE SAM AV2 has proven interoperability with all of NXP’s broad card portfolio, (MIFARE Ultralight®, MIFARE Ultralight C, MIFARE 1K, MIFARE 4K, MIFARE Plus®, MIFARE® DESFire®, MIFARE DESFire EV1, and SmartMX® solutions), making it a versatile and secure SAM solution on the market today.

Secured communication

When used in combination with a reader IC supporting innovative “X” features, MIFARE SAM AV2 provides a significant boost in performance to the reader along with faster communication between reader and module. The “X” feature is a new way to use the SAM in a system, with SAM connected to the microcontroller and the reader IC simultaneously. The one variant, identified with T1AD2060, can be connected to RC52X contactless reader ICs, the other variant, identified T1AR1070, can be connected to RC663 using the X-feature. Apart from the difference in the interface, both variants have the same functionality.

The connection between the SAM and the reader is performed using security protocols based on either symmetric cryptography (TDEA and AES) or PKI RSA asymmetric cryptography. The protocols comply with the state-of-art standards and thereby ensure data confidentiality and integrity.

More