P1015NSN5FFB Product Information|NXP

Features


QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1

Package


FBGA561: FBGA561, plastic, fine-pitch ball grid array; 561 balls; 0.8 mm pitch; 23 mm x 23 mm x 1.95 mm body

Buy Options

P1015NSN5FFB

End of Life

12NC: 935310459557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
667
ParameterValue
PCIe
2
External Memory Supported
DDR3 SDRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P1015NSN5FFB(935310459557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2380.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
P1015NSN5FFB
(935310459557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
P1015NSN5FFB
(935310459557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P1015NSN5FFB
(935310459557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P1015NSN5FFB
(935310459557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P1015NSN5FFB
(935310459557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
P1015NSN5FFB
(935310459557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about P1024

Energy Efficiency Quick Facts

The QorIQ® P1 family, which includes the P1015 and P1024 communications processors, offers extensive integration and extreme power for a wide variety of applications in the networking, telecom, defense and industrial markets. Based on 45 nm technology for low-power implementation, the P1015 and P1024 processors provide single- and dual-core solutions for the 400 MHz to 667 MHz performance range, along with advanced security and a rich set of interfaces.

The QorIQ P1015 and P1024 processors are pin-compatible with the QorIQ P1016, P1025 products, and software-compatible with the P1011/P1020 and P2010/P2020 offering a six-chip range of cost-effective solutions. Scaling from a single core at 400 MHz (P1015) to a dual core at 1.2 GHz per core (P2020), the two QorIQ platforms deliver an impressive 4.5x aggregate frequency range.

More