NX5P2553GV Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Precision adjustable current-limited power switch
ParameterValue
Number of pins
6
Package Style
TSOP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX5P2553GVH(935302395125)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
11.229422166

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX5P2553GVH
(935302395125)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX5P2553GVH
(935302395125)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
NX5P2553GVH
(935302395125)
-
2016-11-30
2017-05-31

More about NX5P2553GV

Archived content is no longer updated and is made available for historical reference only.

The NX5P2553 is a precision adjustable current-limited power switch. The device includes under voltage lockout, over-current, over-temperature, and reverse bias protection circuits designed to automatically isolate the switch terminals when a fault condition occurs. The device features two power switch terminals, one input (VIN) and one output (VOUT); a current limit input (ILIM) for defining the over-current limit; an open-drain fault output (FAULT) to indicate when a fault condition has occurred and an enable input (EN) to control the state of the switch.

The over-current limit threshold can be programmed to between 85 mA and 1.8 A using an external resistor between the ILIM and GND pins. The device has built in soft start. This feature controls the output rise time, minimizing current surges when the switch is enabled.

Designed for operation from 2.5 V to 5.5 V, it is used in power domain isolation applications to protect from out of range operation. The enable input includes integrated logic level translation making the device compatible with lower voltage processors and controllers.

More