NXP Semiconductors :: Secure Connections for a Smarter World

NX5P2553GVH

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of NX5P2553GVHLast Revision (GMT):
Monday, 30 January 2023, 03:57:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
NX5P2553GVHSOT457SC-7411.229909 mg YesYesYesTin (Sn)Alloy42e3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 023 951252023-02-1361 / Unlimited26030 sec.1 / Unlimited24020 sec.3Seremban, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.16088399.9900001.432629
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000160.0100000.000143
Subtotal0.160899100.00000001.432772
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.93300015.0000008.308171
Inorganic Silicon compoundsSilicon dioxide7631-86-94.47840072.00000039.879219
Inorganic compoundsCarbon Black1333-86-40.0311000.5000000.276939
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1244002.0000001.107756
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.62200010.0000005.538780
Phosphorus compoundsTriphenyl phosphine603-35-00.0311000.5000000.276939
Subtotal6.220000100.000000055.387804
Iron Lead-Frame, Pre-PlatedIron Lead-Frame, Pre-PlatedAluminum and its compoundsAluminum, metal7429-90-50.0035540.0900000.031649
Chromium and Chromium III compoundsChromium, metal7440-47-30.0082930.2100000.073847
Cobalt and its compoundsCobalt, metal7440-48-40.0165860.4200000.147694
Copper and its compoundsCopper, metal7440-50-80.51574113.0600004.592563
Inorganic Silicon compoundsSilicon7440-21-30.0098720.2500000.087913
Inorganic compoundsCarbon7440-44-00.0015800.0400000.014066
Inorganic compoundsProprietary Material - Other inorganic compounds0.0007900.0200000.007033
Iron and its compoundsIron, metal7439-89-61.86432847.21000016.601449
Manganese and its compoundsManganese, metal7439-96-50.0335670.8500000.298903
Nickel and its compoundsNickel, metal7440-02-01.40466335.57000012.508230
Phosphorus compoundsProprietary Material-Other inorganic phosphorous compounds0.0007900.0200000.007033
Silver and its compoundsSilver, metal7440-22-40.0892482.2600000.794732
Subtotal3.949010100.000000035.165111
Post-plating - Lead FreePost-plating - Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0000160.0030000.000139
Bismuth and its compoundsBismuth, metal7440-69-90.0000050.0010000.000046
Copper and its compoundsCopper, metal7440-50-80.0000050.0010000.000046
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000260.0050000.000231
Tin and its compoundsTin, metal7440-31-50.51994899.9900004.630029
Subtotal0.520000100.00000004.630492
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-30.37240098.0000003.316144
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0076002.0000000.067676
Subtotal0.380000100.00000003.383821
Total11.229909100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 NX5P2553GVH
Product content declaration of NX5P2553GVH
上次修订 Last Revision (GMT):
Monday, 30 January 2023, 03:57:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
铁铅框架,预镀
Iron Lead-Frame, Pre-Plated
铁铅框架,预镀
Iron Lead-Frame, Pre-Plated
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of NX5P2553GVHLast Revision (GMT):
Monday, 30 January 2023, 03:57:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Die EncapsulantTest Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Iron Lead-Frame, Pre-PlatedNot AvailableNot AvailableNot AvailableNot Available
Post-plating - Lead FreeTest Report
20 May 2025
Test Report
20 May 2025
Test Report
16 May 2025
Test Report
27 May 2024
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.