Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DHVQFN14: plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body
12NC: 935293496115
Details
Order
Parameter | Value |
---|---|
Number of pins | 14 |
Package Style | DHVQFN |
Function | Weak output, overdrive input, OE active high |
Automotive | N |
Power dissipation considerations | very low |
Description | Dual supply translating transceiver; auto direction sensing; 3-state |
VCC(B) (Min-Max) | 1.65 to 5.5 |
Logic switching levels | CMOS |
Operating Temperature (°C) | -40~125 |
VCC(A) (Min - Max) | 1.2 to 3.6 |
Supply Voltage [Min - Max] | 1.2, 1.65, 3.6, 5.5 |
Output drive capability (mA) | +/- 0.02 |
Additional Features - Security | Weak output, overdrive input, OE active high |
Number of bits | 4 |
Family | NT |
No of bits | 4 |
VCC(A) | 1.2 - 3.6 |
AEC-Q100 compliant | N |
VCC(B) | 1.65 - 5.5 |
Parameter | Value |
---|---|
th(j-top) (K/W) | 32 |
AEC-Q100 compliant | N |
Type VLT | BiDirectional Buffer w/one shot |
Operating Voltage [Min to Max] (V) | 1.2 to 3.6, 1.65 to 5.5 |
Supply Voltage [max] (V) | 3.6, 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [min] (V) | 1.2, 1.65 |
Tamb [min] (°C) | -40~125 |
Automotive Qualified | N |
Tamb (°C) | -40~125 |
Function | Level shifters/translators |
Pad supply (V) | 1.2 to 3.6, 1.65 to 5.5 |
Supply Voltage [Min to Max] (V) | 1.2 to 3.6, 1.65 to 5.5 |
Operating Temperature (Min-Max) (℃) | -40 to 125 |
Operating Temperature (°C) | -40~125 |
tpd (ns) | 3.8 |
Rth(j-a) (K/W) | 61 |
Number of pins | 14 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NTBA104BQ,115(935293496115) | Yes | Yes | Yes | REACH SVHC | 18.5847213 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NTBA104BQ,115 (935293496115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NTBA104BQ,115 (935293496115) | 854239 |
The NTBA104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 4-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V).
Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.