Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NTAG I²C plus 2K, Product Longevity Program, NFC Forum Type 2 Tag I²C interface for entry-level NFC apps
XQFN8: plastic, extremely thin quad flat package, no leads; 8 terminals; 0.6 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body
12NC: 935306943125
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NT3H2211W0FHKH(935306943125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3.9241705500000004 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NT3H2211W0FHKH (935306943125) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NT3H2211W0FHKH (935306943125) | 854232 |