Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SSOP16: plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body
12NC: 935276944112
Details
Order
12NC: 935276944118
Details
Order
12NC: 935263384112
Details
Order
12NC: 935263384118
Details
Order
12NC: 935279716118
Details
Order
Parameter | Value |
---|---|
Number of pins | 16 |
Package Style | SSOP |
Tamb [min] (°C) | 0~120 |
Tamb (°C) | 0~120 |
Security Status | COMPANY PUBLIC |
Standby current [typ] (µA) | 10 |
Accuracy on-chip (±°C) | 1@+60~100?2@0~125 |
Parameter | Value |
---|---|
Description | NE1617DS |
Accuracy remote (±°C) | 3@+60~100?5@0~125 |
Operating Temperature (°C) | 0~120 |
I2C/SMBus clock (kHz) | 100 |
Assignable addresses | 9 |
Operating Temperature (°C) | 0~120 |
Operating voltage (VDC) | 3.0~5.5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
NE1617DS/01,112(935276944112) | No | No | - | REACH SVHC | |
NE1617DS/01,118(935276944118) | No | No | - | REACH SVHC | |
NE1617DS,112(935263384112) | Yes | Yes | Yes | REACH SVHC | |
NE1617DS,118(935263384118) | Yes | Yes | Yes | REACH SVHC | |
NE1617DS/CD8453/G,(935279716118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NE1617DS/01,112 (935276944112) | - | - | - | - | - |
NE1617DS/01,118 (935276944118) | - | - | - | - | - |
NE1617DS,112 (935263384112) | - | 1 | 1 | 240 | 260 |
NE1617DS,118 (935263384118) | No | 1 | 1 | 240 | 260 |
NE1617DS/CD8453/G, (935279716118) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NE1617DS/01,112 (935276944112) | 854239 |
NE1617DS/01,118 (935276944118) | 854239 |
NE1617DS,112 (935263384112) | 854239 |
NE1617DS,118 (935263384118) | 854239 |
NE1617DS/CD8453/G, (935279716118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
NE1617DS,112 (935263384112) | - | 2009-06-30 | 2009-12-31 | NE1617ADS/G,112 (935278713112) |
NE1617DS,118 (935263384118) | - | 2009-06-30 | 2009-12-31 | NE1617ADS/G,118 (935278713118) |
NE1617DS/CD8453/G, (935279716118) | - | 1999-01-30 | 1999-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.