NCX2200GF3 Product Information|NXP

NCX2200GF3

No Longer Manufactured

NCX2200GF3

No Longer Manufactured

Buy Options

NCX2200GF3,132

No Longer Manufactured

12NC: 935295655132

Details

Order

Operating Features

ParameterValue
Supply Voltage [Min to Max] (V)
1.3 to 5.5
VhySs (mV)
20
Input offset voltage
3
Output drive capability (mA)
5
ParameterValue
CMRR (dB)
70
PSRR (dB)
80
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Rth(j-c) (K/W)
251

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NCX2200GF3,132(935295655132)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.2444382999999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NCX2200GF3,132
(935295655132)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NCX2200GF3,132
(935295655132)
854239

More about NCX2200

The NCX2200 provides a single low voltage low power comparator.

The NCX2200 has a very low supply current of 6 μA and is guaranteed to operate at a low voltage of 1.3 V and is fully operational up to 5.5 V which makes this device convenient for use in both 3.0 V and 5.0 V systems.