MW7IC2020N Product Information|NXP

Features


Single W-CDMA RF LDMOS Wideband Integrated Power Amplifier, 1805-2170 MHz, 2.4 W Avg., 28 V

Package


HQFN24: HQFN24, plastic, thermal enhanced quad flatpack; no leads; 24 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
2170
Number of pins
24
Package Style
HQFN
Amp Class
AB
Test Signal
WCDMA
Supply Voltage (Typ) (V)
28
Class
AB
Die Technology
LDMOS
Thermal Resistance (Spec) (℃/W)
1.9
P1dB (Typ) (dBm)
43
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
1805, 2170
Efficiency (Typ) (%)
17
Frequency Band (Hz)
1805000000, 2170000000
ParameterValue
Description
Single W-CDMA RF LDMOS Wideband Integrated Power Amplifier, 1805-2170 MHz, 2.4 W Avg., 28 V
fi(RF) [min] (MHz)
1805
Output Power (Typ) (W) @ Intermodulation Level at Test Signal
2.4 @ AVG
P1dB (Typ) (W)
20
Gain (Typ) (dB)
32.6
Power Gain (Typ) (dB) @ f (MHz)
32.6 @ 2140
Frequency (Max) (MHz)
2170
Frequency (Min) (MHz)
1805
Frequency (Min-Max) (GHz)
1.8050001 to 2.17
frange [max] (MHz)
2170
frange [min] (MHz)
1805
Rth(j-a) (K/W)
1.9
Matching
input and output impedance matching
Modes of Operation
wideband code division multiple access

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MW7IC2020NT1(935321681528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
399.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MW7IC2020NT1
(935321681528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MW7IC2020NT1
(935321681528)
854233
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MW7IC2020NT1
(935321681528)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MW7IC2020NT1
(935321681528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MW7IC2020N

The MW7IC2020NT1 wideband integrated circuit is designed with on-chip matching that makes it usable from 1805 to 2170 MHz. This multi-stage structure is rated for 26 to 32 Volt operation and covers all typical cellular base station modulation formats.